(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

All PVC Rinse Sink

All PVC Rinse Sink
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 3-5344-02

  • Product Type
    Sink cabinet
  • Caster
    NA
  • Sink number
    Double Tank
  • External Dimensions(mm)
    1200X500X900
  • Manufacturer Product Name
    ALL PVC Rinsing Sink Model 1200
  • Manufacturer Model Number
    1200 Type
  • JAN Code
    4560111775199
  • Weight(kg)
    Approximately 29
  • Features
    It is entirely made of PVC (polyvinyl chloride resin) with excellent chemical resistance that can be used for washing parts that are treated with acidic chemicals, etc. It is a 2-tank type that can be used for primary and secondary rinsing. Water can be pooled using a rubber stopper.
  • Drainage Hose
    With 2 x 1.5 m x φ25 mm internal diameter flexi hoses
  • Rubber stopper
    2 pcs.
  • Frame Portion
    PVC (Polyvinyl Chloride Resin) Square Pipe Structure, Pipe Shelf, with Adjuster
  • Sink dimension(mm)
    556 x 420 x 250 (x 2 tanks)
  • Capacity
    1 unit
Part Number
3-5344-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

57,903,518 VND

46,322,814 VND

1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    NA
  • Sink number
    Double Tank
  • External Dimensions(mm)
    1200X500X900
  • Manufacturer Product Name
    ALL PVC Rinsing Sink Model 1200
  • Manufacturer Model Number
    1200 Type
  • JAN Code
    4560111775199
  • Weight(kg)
    Approximately 29
  • Features
    It is entirely made of PVC (polyvinyl chloride resin) with excellent chemical resistance that can be used for washing parts that are treated with acidic chemicals, etc. It is a 2-tank type that can be used for primary and secondary rinsing. Water can be pooled using a rubber stopper.
  • Drainage Hose
    With 2 x 1.5 m x φ25 mm internal diameter flexi hoses
  • Rubber stopper
    2 pcs.
  • Frame Portion
    PVC (Polyvinyl Chloride Resin) Square Pipe Structure, Pipe Shelf, with Adjuster
  • Sink dimension(mm)
    556 x 420 x 250 (x 2 tanks)
  • Capacity
    1 unit

Specifications of 3-5344-02

  • Product Type
    Sink cabinet
  • Caster
    NA
  • Sink number
    Double Tank
  • External Dimensions(mm)
    1200X500X900
  • Manufacturer Product Name
    ALL PVC Rinsing Sink Model 1200
  • Manufacturer Model Number
    1200 Type
  • JAN Code
    4560111775199
  • Weight(kg)
    Approximately 29
  • Features
    It is entirely made of PVC (polyvinyl chloride resin) with excellent chemical resistance that can be used for washing parts that are treated with acidic chemicals, etc. It is a 2-tank type that can be used for primary and secondary rinsing. Water can be pooled using a rubber stopper.
  • Drainage Hose
    With 2 x 1.5 m x φ25 mm internal diameter flexi hoses
  • Rubber stopper
    2 pcs.
  • Frame Portion
    PVC (Polyvinyl Chloride Resin) Square Pipe Structure, Pipe Shelf, with Adjuster
  • Sink dimension(mm)
    556 x 420 x 250 (x 2 tanks)
  • Capacity
    1 unit
Part Number
3-5344-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

57,903,518 VND

46,322,814 VND

1 Piece(s) 12 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1