(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stand Touch Table

Stand Touch Table
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    11,927,083 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-5000-01 SALE
3-5000-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Load Resistance
(kg)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Size When Folded
(mm)
Capacity

11,927,083 VND

9,541,666 VND

1 Piece(s) 9 Day(s) 750×500×700 Approximately 80 Stand Touch Table SB-75W SB-75W 4901749641096 8 750X190X870 1 unit

12,217,128 VND

9,773,702 VND

1 Piece(s) 19 Day(s) 900×600×700 Approximately 150 Stand Touch Table SB-750W SB-750W 4901749633091 11 900X190X925 1 unit

Basic Specifications

  • Product Type
    Work Bench
  • Caster
    NA
  • Features
    It folds compactly and does not take up storage space.
  • Top Panel
    Decorative Melamine Board
  • Frame Material
    Steel Powder Coating
  • Capacity
    1 unit

Product Description

[Features]
·Folds for compact storage.
·Size When Folded: 750 × 190 × 870 mm

Part Number
3-5000-01 SALE
3-5000-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Load Resistance
(kg)
Manufacturer Product Name Manufacturer Model Number JAN Code Weight
(kg)
Size When Folded
(mm)
Capacity

11,927,083 VND

9,541,666 VND

1 Piece(s) 9 Day(s) 750×500×700 Approximately 80 Stand Touch Table SB-75W SB-75W 4901749641096 8 750X190X870 1 unit

12,217,128 VND

9,773,702 VND

1 Piece(s) 19 Day(s) 900×600×700 Approximately 150 Stand Touch Table SB-750W SB-750W 4901749633091 11 900X190X925 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1