(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Poly-Cosmetic Work Panel, Green

Poly-Cosmetic Work Panel, Green

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    11,515,930 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-9191-06
1-9191-07
1-9191-08
1-9191-09
1-9191-10
1-9191-11
1-9191-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Capacity

11,515,930 VND

1 Piece(s) 12 Day(s) 1200×900×740 Polyester Decorative Board Workbench AE-1209 AE-1209 30 1 unit

11,515,930 VND

1 Piece(s) 12 Day(s) 1500×600×740 Polyester Decorative Board Workbench AE-1560 AE-1560 28.5 1 unit

11,998,634 VND

1 Piece(s) 12 Day(s) 1500×750×740 Polyester Decorative Board Workbench AE-1500 AE-1500 32 1 unit

13,274,351 VND

1 Piece(s) 12 Day(s) 1500×900×740 Polyester Decorative Board Workbench AE-1509 AE-1509 36 1 unit

12,481,338 VND

1 Piece(s) 12 Day(s) 1800×600×740 Polyester Decorative Board Workbench AE-1860 AE-1860 32.5 1 unit

12,998,520 VND

1 Piece(s) 12 Day(s) 1800×750×740 Polyester Decorative Board Workbench AE-1800 AE-1800 36.5 1 unit

15,067,250 VND

1 Piece(s) 12 Day(s) 1800×900×740 Polyester Decorative Board Workbench AE-1809 AE-1809 41 1 unit

Basic Specifications

  • Product Type
    Work Bench
  • Caster
    NA
  • Uniform Load Resistance(kg)
    Approx. 300
  • Material
    Top Panel/ poly-cosmetic panel, Frame: Steel
  • Specification details
    Knock-Down Method
  • Capacity
    1 unit

Product Description

Knock-Down Method

Part Number
1-9191-06
1-9191-07
1-9191-08
1-9191-09
1-9191-10
1-9191-11
1-9191-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Capacity

11,515,930 VND

1 Piece(s) 12 Day(s) 1200×900×740 Polyester Decorative Board Workbench AE-1209 AE-1209 30 1 unit

11,515,930 VND

1 Piece(s) 12 Day(s) 1500×600×740 Polyester Decorative Board Workbench AE-1560 AE-1560 28.5 1 unit

11,998,634 VND

1 Piece(s) 12 Day(s) 1500×750×740 Polyester Decorative Board Workbench AE-1500 AE-1500 32 1 unit

13,274,351 VND

1 Piece(s) 12 Day(s) 1500×900×740 Polyester Decorative Board Workbench AE-1509 AE-1509 36 1 unit

12,481,338 VND

1 Piece(s) 12 Day(s) 1800×600×740 Polyester Decorative Board Workbench AE-1860 AE-1860 32.5 1 unit

12,998,520 VND

1 Piece(s) 12 Day(s) 1800×750×740 Polyester Decorative Board Workbench AE-1800 AE-1800 36.5 1 unit

15,067,250 VND

1 Piece(s) 12 Day(s) 1800×900×740 Polyester Decorative Board Workbench AE-1809 AE-1809 41 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1