(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8432-01 |
1-8432-02 |
1-8432-03 |
1-8432-04 |
1-8432-05 |
1-8432-06 |
1-8432-07 |
1-8432-08 |
1-8432-09 |
1-8432-10 |
1-8432-11 |
1-8432-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size (mm) |
Specifications | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 750 | For load resistance of 350 kg | Shelf boards for workbench, for 1,500 x 750 | For 1500X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 750 | For load resistance of 350 kg | Shelf boards for workbench, for 1,800 x 750 | For 1800X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 900 | For load resistance of 350 kg | Shelf boards for workbench, for 1,500 x 900 | For 1500X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 900 | For load resistance of 350 kg | Shelf boards for workbench, for 1,800 x 900 | For 1800X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 750 | For load resistance of 500 kg | Shelf boards for workbench, for 1,500 x 750 | For 1500X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 750 | For load resistance of 500 kg | Shelf boards for workbench, for 1,800 x 750 | For 1800X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 900 | For load resistance of 500 kg | Shelf boards for workbench, for 1,500 x 900 | For 1500X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 900 | For load resistance of 500 kg | Shelf boards for workbench, for 1,800 x 900 | For 1800X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 750 | For load resistance of 350 kg | Shelf Board for Work Benches 1200X750 350 kg | For 1200X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 900 | For load resistance of 350 kg | Shelf Board for Work Benches 1200X900 350 kg | For 1200X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 750 | For load resistance of 500 kg | Shelf Board for Work Benches 1200X750 500 kg | For 1200X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 900 | For load resistance of 500 kg | Shelf Board for Work Benches 1200X900 500 kg | For 1200X900 | 1 pc. |
· This product includes only the shelf boards.
· Screw clamp type shelf board enables effective use of the space below the work bench.
Part Number |
---|
1-8432-01 |
1-8432-02 |
1-8432-03 |
1-8432-04 |
1-8432-05 |
1-8432-06 |
1-8432-07 |
1-8432-08 |
1-8432-09 |
1-8432-10 |
1-8432-11 |
1-8432-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size (mm) |
Specifications | Manufacturer Product Name | Manufacturer Model Number | Capacity |
---|---|---|---|---|---|---|---|---|---|
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 750 | For load resistance of 350 kg | Shelf boards for workbench, for 1,500 x 750 | For 1500X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 750 | For load resistance of 350 kg | Shelf boards for workbench, for 1,800 x 750 | For 1800X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 900 | For load resistance of 350 kg | Shelf boards for workbench, for 1,500 x 900 | For 1500X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 900 | For load resistance of 350 kg | Shelf boards for workbench, for 1,800 x 900 | For 1800X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 750 | For load resistance of 500 kg | Shelf boards for workbench, for 1,500 x 750 | For 1500X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 750 | For load resistance of 500 kg | Shelf boards for workbench, for 1,800 x 750 | For 1800X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,500 x 900 | For load resistance of 500 kg | Shelf boards for workbench, for 1,500 x 900 | For 1500X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1,800 x 900 | For load resistance of 500 kg | Shelf boards for workbench, for 1,800 x 900 | For 1800X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 750 | For load resistance of 350 kg | Shelf Board for Work Benches 1200X750 350 kg | For 1200X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 900 | For load resistance of 350 kg | Shelf Board for Work Benches 1200X900 350 kg | For 1200X900 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 750 | For load resistance of 500 kg | Shelf Board for Work Benches 1200X750 500 kg | For 1200X750 | 1 pc. | ||
- |
1 Piece(s) | 15 Day(s) | For 1200 x 900 | For load resistance of 500 kg | Shelf Board for Work Benches 1200X900 500 kg | For 1200X900 | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy