(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Work Bench Bondfree Top Plate

Work Bench Bondfree Top Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-8433-01
1-8433-02
1-8433-03
1-8433-04
1-8433-05
1-8433-06
1-8433-07
1-8433-08
1-8433-09
1-8433-10
1-8433-11
1-8433-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Load Resistance
(kg)
Manufacturer Product Name Manufacturer Model Number Capacity

-

1 Piece(s) Quote 1200×750×760 Approximately 500 Work Bench TBD-1200 TBD-1200 1 unit

-

1 Piece(s) Quote 1500×750×760 Approximately 500 Work Bench TBD-1500 TBD-1500 1 unit

-

1 Piece(s) Quote 1800×750×760 Approximately 500 Work Bench TBD-1800 TBD-1800 1 unit

-

1 Piece(s) Quote 1200×900×760 Approximately 500 Work Bench TBD-1200W TBD-1200W 1 unit

-

1 Piece(s) Quote 1500×900×760 Approximately 500 Work Bench TBD-1500W TBD-1500W 1 unit

-

1 Piece(s) Quote 1800×900×760 Approximately 500 Work Bench TBD-1800W TBD-1800W 1 unit

-

1 Piece(s) Quote 1200×750×760 Approximately 350 Work Bench HBD-1200 HBD-1200 1 unit

-

1 Piece(s) Quote 1500×750×760 Approximately 350 Work Bench HBD-1500 HBD-1500 1 unit

-

1 Piece(s) Quote 1800×750×760 Approximately 350 Work Bench HBD-1800 HBD-1800 1 unit

-

1 Piece(s) Quote 1200×900×760 Approximately 350 Work Bench HBD-1200W HBD-1200W 1 unit

-

1 Piece(s) Quote 1500×900×760 Approximately 350 Work Bench HBD-1500W HBD-1500W 1 unit

-

1 Piece(s) Quote 1800×900×760 Approximately 350 Work Bench HBD-1800W HBD-1800W 1 unit

Basic Specifications

  • Product Type
    Work Bench
  • Caster
    NA
  • Features
    The top panel does not use adhesive, as it pursues the principles of reduce, recycle, and reuse. This product is ideal for use in a clean room, and has excellent chemical resistance.
  • Material
    Top Panel/ Phenol Resin (45 mm), with Melamine Resin Sheet, Core Material/ Steel, Edge/PP (polypropylene)
  • Specification details
    With Adjuster
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Capacity
    1 unit

Product Description

The top panel does not use adhesive, as it pursues the principles of reduce, reuse and recycle. Also suitable for usage in cleanrooms. Features outstanding chemical resistance.

Part Number
1-8433-01
1-8433-02
1-8433-03
1-8433-04
1-8433-05
1-8433-06
1-8433-07
1-8433-08
1-8433-09
1-8433-10
1-8433-11
1-8433-12
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Load Resistance
(kg)
Manufacturer Product Name Manufacturer Model Number Capacity

-

1 Piece(s) Quote 1200×750×760 Approximately 500 Work Bench TBD-1200 TBD-1200 1 unit

-

1 Piece(s) Quote 1500×750×760 Approximately 500 Work Bench TBD-1500 TBD-1500 1 unit

-

1 Piece(s) Quote 1800×750×760 Approximately 500 Work Bench TBD-1800 TBD-1800 1 unit

-

1 Piece(s) Quote 1200×900×760 Approximately 500 Work Bench TBD-1200W TBD-1200W 1 unit

-

1 Piece(s) Quote 1500×900×760 Approximately 500 Work Bench TBD-1500W TBD-1500W 1 unit

-

1 Piece(s) Quote 1800×900×760 Approximately 500 Work Bench TBD-1800W TBD-1800W 1 unit

-

1 Piece(s) Quote 1200×750×760 Approximately 350 Work Bench HBD-1200 HBD-1200 1 unit

-

1 Piece(s) Quote 1500×750×760 Approximately 350 Work Bench HBD-1500 HBD-1500 1 unit

-

1 Piece(s) Quote 1800×750×760 Approximately 350 Work Bench HBD-1800 HBD-1800 1 unit

-

1 Piece(s) Quote 1200×900×760 Approximately 350 Work Bench HBD-1200W HBD-1200W 1 unit

-

1 Piece(s) Quote 1500×900×760 Approximately 350 Work Bench HBD-1500W HBD-1500W 1 unit

-

1 Piece(s) Quote 1800×900×760 Approximately 350 Work Bench HBD-1800W HBD-1800W 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1