(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Side Lab Bench, Steel Type Load-Bearing Specification S

Side Lab Bench, Steel Type Load-Bearing Specification S
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3-2051-01 SALE
3-2051-02 SALE
3-2051-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

Special Price

1 Piece(s) Quote 2400×750×850 Side Experiment Bench S-2475 S-2475 4571110697313 1 unit

Special Price

1 Piece(s) Quote 3000×750×850 Side Experiment Bench S-3075 S-3075 4571110697320 1 unit

Special Price

1 Piece(s) Quote 3600×750×850 Side Experiment Bench S-3675 S-3675 4571110697337 1 unit

Basic Specifications

  • Product Type
    Laboratory Table
  • Caster
    NA
  • Uniform Load Resistance(kg)
    500
  • Features
    Load-bearing type suitable for installing large equipment. Since there is no prop at the foot, the space in the lower base can be effectively utilized.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
  • Top Panel
    Surface material: Chemisurf
  • Main Body
    Steel (Powder Coating Finish), comes with Leg/Level Adjuster
  • Capacity
    1 unit

Product Description

A load-bearing type suitable for installing large equipment. Without support rod at the bottom, for effective use of lower space.

Part Number
3-2051-01 SALE
3-2051-02 SALE
3-2051-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Capacity

Special Price

1 Piece(s) Quote 2400×750×850 Side Experiment Bench S-2475 S-2475 4571110697313 1 unit

Special Price

1 Piece(s) Quote 3000×750×850 Side Experiment Bench S-3075 S-3075 4571110697320 1 unit

Special Price

1 Piece(s) Quote 3600×750×850 Side Experiment Bench S-3675 S-3675 4571110697337 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1