(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tip for Lathe, CBN Diamond, Positive TBMT

Tip for Lathe, CBN Diamond, Positive TBMT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,949,491VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 1
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· For Outer Diameter / Inner Diameter

Part Number
TBMT060101NE-KPD001
TBMT060102-KPD001
TBMT060102-KPD010
TBMT060102NE-KPD001
TBMT060104-KPD010
TBMT060104NE-KPD001
TBMT060108-KPD001
TBMT060108NE-KPD001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose R Material S

1,949,491 VND

1 Piece(s) 9 Day(s) or more Others0.1KPD0012.2

2,582,534 VND

1 Piece(s) 6 Day(s) or more 0.20.2KPD0012.5

2,582,534 VND

1 Piece(s) 9 Day(s) or more 0.20.2KPD0102.5

1,949,491 VND

1 Piece(s) 9 Day(s) or more 0.20.2KPD0012.1

2,582,534 VND

1 Piece(s) 9 Day(s) or more 0.40.4KPD0102.3

1,949,491 VND

1 Piece(s) 8 Day(s) or more 0.40.4KPD0012

2,582,534 VND

1 Piece(s) 9 Day(s) or more 0.80.8KPD0012

1,949,491 VND

1 Piece(s) 9 Day(s) or more 0.80.8KPD0011.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 1
work material Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy Rake angle Positive Selfishly No Preferred Hand
φd 2.3 A 3.97 T 1.59
α