(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Trinity Edge Scissors

Trinity Edge Scissors

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of TM-10

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    122
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Plastic Cutting Performance(φ/mm)
    1.5
  • Stranded Wire Cutting Ability(φ/mm)
    1.25
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    11
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Tip Length(mm)
    15
  • Body / Option
    Main Body
  • Weight(g)
    65
  • JAN Code
    4952269110319
Part Number
TM-10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

630,968 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    122
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Plastic Cutting Performance(φ/mm)
    1.5
  • Stranded Wire Cutting Ability(φ/mm)
    1.25
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    11
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Tip Length(mm)
    15
  • Body / Option
    Main Body
  • Weight(g)
    65
  • JAN Code
    4952269110319

Product Description

[Features]
・ Sandwich structure that does not rattle even when used
・ Since blades are at the tip of the thin head, it is ideal for cutting work in narrow parts

Specifications of TM-10

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    122
  • With or without Spring
    Included
  • Copper Wire Cutting Performance(φ/mm)
    1
  • Plastic Cutting Performance(φ/mm)
    1.5
  • Stranded Wire Cutting Ability(φ/mm)
    1.25
  • Single Item / Set Classification
    Single Item
  • Head Width(mm)
    11
  • Head Thickness(mm)
    7
  • Grip Width(mm)
    52
  • Tip Length(mm)
    15
  • Body / Option
    Main Body
  • Weight(g)
    65
  • JAN Code
    4952269110319
Part Number
TM-10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

630,968 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1