(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Can Bottle / Lid

Stainless Steel Can Bottle / Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    767,796 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SS27-28KB
SS30-18KB
SS35-18KB
SS40-10KB
SSAMIF
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Height
(mm)
Other Detail Types Width
(mm)
Array
(Columns)
Number of Stands Trusco Cords Applicable Body Weights
(g)
Amount Of Content

1,100,252 VND

1 Piece(s) 6 Day(s) or more 144 120 - Main Body 257 4X7 28 418-2421 - 420 1 pc.

1,046,154 VND

1 Piece(s) 6 Day(s) or more 144 130 - Main Body 257 3X6 18 418-2430 - 390 1 pc.

1,072,711 VND

1 Piece(s) 6 Day(s) or more 144 142 - Main Body 257 3X6 18 418-2448 - 400 1 pc.

1,048,121 VND

1 Piece(s) 9 Day(s) or more 144 185 - Main Body 257 2X5 10 418-2456 - 410 1 pc.

767,796 VND

1 Piece(s) 6 Day(s) or more 136 - Option Lid 236 - - 418-2481 Stainless Steel Container Holder 160 1 pc.

Basic Specifications

  • Product Model
    Stand
  • Materials
    Stainless Steel (SUS304)
  • Characteristics
    Made of stainless steel (SUS304) for excellent chemical resistance, and can be used in an autoclave.
  • Amount Of Content
    1 pc.

Product Description

A chemical-resistant and autoclavable product made of stainless steel (SUS304).

Part Number
SS27-28KB
SS30-18KB
SS35-18KB
SS40-10KB
SSAMIF
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Height
(mm)
Other Detail Types Width
(mm)
Array
(Columns)
Number of Stands Trusco Cords Applicable Body Weights
(g)
Amount Of Content

1,100,252 VND

1 Piece(s) 6 Day(s) or more 144 120 - Main Body 257 4X7 28 418-2421 - 420 1 pc.

1,046,154 VND

1 Piece(s) 6 Day(s) or more 144 130 - Main Body 257 3X6 18 418-2430 - 390 1 pc.

1,072,711 VND

1 Piece(s) 6 Day(s) or more 144 142 - Main Body 257 3X6 18 418-2448 - 400 1 pc.

1,048,121 VND

1 Piece(s) 9 Day(s) or more 144 185 - Main Body 257 2X5 10 418-2456 - 410 1 pc.

767,796 VND

1 Piece(s) 6 Day(s) or more 136 - Option Lid 236 - - 418-2481 Stainless Steel Container Holder 160 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●With stainless steel(SUS304), excellent drug resistant and withstands autoclave.

Specification

●SPQ(piece):20

Materials

●Stainless Steel(SUS304)