(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pincers (Carpenter Pliers) 5001

Pincers (Carpenter Pliers) 5001

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    742,610 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5001-160
5001-180
5001-210
5001-225
5001-250
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Total Length
(mm)
Mass
(g)
JAN Code

742,610 VND

1 Piece(s) 9 Day(s) 160 223 4003773011514

765,785 VND

1 Piece(s) 9 Day(s) 180 316 4003773011538

812,135 VND

1 Piece(s) 9 Day(s) 210 411 4003773011552

992,724 VND

1 Piece(s) 9 Day(s) 225 437 4003773011576

1,143,361 VND

1 Piece(s) 9 Day(s) 250 583 4003773011583

Basic Specifications

  • Product Type
    Pincers
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating
  • Intended Use
    Used by many professionals.

Product Description

[Features]
· Used by many professionals.
· Pliers that are very wear-resistant, and have a weight-balanced design.
· Made from oil quenched and tempered special tool steel.
· Head Finish: Polished.
· Handle specifications: Plastic coating

Part Number
5001-160
5001-180
5001-210
5001-225
5001-250
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Total Length
(mm)
Mass
(g)
JAN Code

742,610 VND

1 Piece(s) 9 Day(s) 160 223 4003773011514

765,785 VND

1 Piece(s) 9 Day(s) 180 316 4003773011538

812,135 VND

1 Piece(s) 9 Day(s) 210 411 4003773011552

992,724 VND

1 Piece(s) 9 Day(s) 225 437 4003773011576

1,143,361 VND

1 Piece(s) 9 Day(s) 250 583 4003773011583

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1