(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable Cutter 9521-600

Cable Cutter 9521-600

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 9521-600

  • Total Length(mm)
    600
  • Mass(g)
    1836
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    27
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    150
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Sleeve
  • Features
    Cleanly cut cables with no distortion. Easy grasp grip and an adjustable screw joint.
  • JAN Code
    4003773025252
Part Number
9521-600
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

9,793,687 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Total Length(mm)
    600
  • Mass(g)
    1836
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    27
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    150
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Sleeve
  • Features
    Cleanly cut cables with no distortion. Easy grasp grip and an adjustable screw joint.
  • JAN Code
    4003773025252

Product Description

[Features]
· Enables cutting of solid and composite copper and aluminum wire.
· The blade is precisely polished and hardened.
· Cable can be cut through cleanly without distorting the cable.
· Head finish: Polished.
· Handle Specification: Plastic Coating

Specifications of 9521-600

  • Total Length(mm)
    600
  • Mass(g)
    1836
  • Cutting Capacity (Copper / Aluminum Cable)(φmm)
    27
  • Cutting Capacity (Copper / Aluminum Cable)(mm2)
    150
  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Sleeve
  • Features
    Cleanly cut cables with no distortion. Easy grasp grip and an adjustable screw joint.
  • JAN Code
    4003773025252
Part Number
9521-600
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

9,793,687 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1