(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

ESD Electronics Nippers 7902-125ESD

ESD Electronics Nippers 7902-125ESD

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 7902-125ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Mass(g)
    59
  • Soft Wire Cutting Capacity(mm φ)
    1.7
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.3
  • Body / Option
    Main Body
  • JAN Code
    4003773061519
  • Specifications
    Head Finish: Polished / Handle Specification: ESD / Style: Round Head
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. High precision joint prevents play and looseness. Double open spring opens the tool without any feeling of resistance. Head section features a matte finish. Lightweight body reduces the burden on the user. Forged high-grade ball bearing steel is used for the product material.
Part Number
7902-125ESD
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,579,131 VND

6 Piece(s) 10 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Mass(g)
    59
  • Soft Wire Cutting Capacity(mm φ)
    1.7
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.3
  • Body / Option
    Main Body
  • JAN Code
    4003773061519
  • Specifications
    Head Finish: Polished / Handle Specification: ESD / Style: Round Head
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. High precision joint prevents play and looseness. Double open spring opens the tool without any feeling of resistance. Head section features a matte finish. Lightweight body reduces the burden on the user. Forged high-grade ball bearing steel is used for the product material.

Product Description

Electrostatic discharge (ESD) type. Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· The screw joint is precise and can be opened and closed very smoothly.
· Brush cut.
· Handle Specification: ESD

Specifications of 7902-125ESD

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Mass(g)
    59
  • Soft Wire Cutting Capacity(mm φ)
    1.7
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.3
  • Body / Option
    Main Body
  • JAN Code
    4003773061519
  • Specifications
    Head Finish: Polished / Handle Specification: ESD / Style: Round Head
  • Features
    Hardness of the blades which have been carefully quench processed is approximately HRC64. High precision joint prevents play and looseness. Double open spring opens the tool without any feeling of resistance. Head section features a matte finish. Lightweight body reduces the burden on the user. Forged high-grade ball bearing steel is used for the product material.
Part Number
7902-125ESD
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

2,579,131 VND

6 Piece(s) 10 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1