(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Electronics Nippers 7722-130

Electronics Nippers 7722-130

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 7722-130

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    120
  • Soft Wire Cutting Capacity(mm φ)
    0.3-2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.5
  • Hard Wire Cutting Capacity(mm φ)
    0.5
  • Body / Option
    Main Body
  • JAN Code
    4003773040446
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Round Head
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 62 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7722-130
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,989,342 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    120
  • Soft Wire Cutting Capacity(mm φ)
    0.3-2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.5
  • Hard Wire Cutting Capacity(mm φ)
    0.5
  • Body / Option
    Main Body
  • JAN Code
    4003773040446
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Round Head
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 62 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool.
  • Note
    * Comfort handle (main item) is not insulated.

Product Description

Optimal high-precision nippers for extremely precise electronics-related, and precision equipment-related cutting work.

[Features]
· Three-piece combination joint (box joint).
· The double open spring reduces resistance so that the mouth doesn't have to be opened over and over during repetitious work.
· Style: Round head, cutting surface is shaped like a small umbrella.
· Head finish: Mirror finish.
· Handle Specification: Comfort

Specifications of 7722-130

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    130
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    120
  • Soft Wire Cutting Capacity(mm φ)
    0.3-2
  • Medium Hard Wire Cutting Capacity(mm φ)
    1.5
  • Hard Wire Cutting Capacity(mm φ)
    0.5
  • Body / Option
    Main Body
  • JAN Code
    4003773040446
  • Specifications
    Head Finish: Mirror Finish / Handle Specification: Comfort / Style: Round Head
  • Features
    The three-piece combination joint (box joint) and low-resistance dual-spring opening enable repeated work to be conducted without opening the mouth. The blade hardness is approximately HRC 62 and it is made of special oil hardened and tempered special tool steel. It has been subjected to head finishing type 2, which is a polishing processing with high-grade oil that prevents rust and keeps the circuit from being adversely affected if the plating peels off of the tool.
  • Note
    * Comfort handle (main item) is not insulated.
Part Number
7722-130
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,989,342 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1