(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electronics Nippers 7601/7603/7605/7612/7622/7681

Electronics Nippers 7601/7603/7605/7612/7622/7681

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    1,202,205 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7601-125
7603-125
7605-125
7612-125
7622-125
7681-125
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Piano Wire Cutting Performance
(φ/mm)
Mass
(g)
Soft Wire Cutting Capacity
(mm φ)
Medium Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
JAN Code Specifications Note

1,202,205 VND

1 Piece(s) 9 Day(s) 0.6 90 0.4-2.5 1.8 1 4003773018490 Head Finish: Polished / Handle Specification: Plastic Coating -

1,405,396 VND

1 Piece(s) 9 Day(s) 0.6 90 0.4-2.5 1.8 1 4003773018506 Head Finish: Chrome Plated / Handle Specification: Plastic Coating -

1,477,108 VND

1 Piece(s) 9 Day(s) 0.6 115 0.4-2.5 1.8 1 4003773005315 Head Finish: Chrome Plated / Handle Specification: Comfort * Comfort handle (main item) is not insulated.

1,381,491 VND

1 Piece(s) 9 Day(s) 0.6 110 0.4-2.5 1.8 1 4003773048015 Head Finish: Polished, Handle Specification: Comfort * Comfort handle (main item) is not insulated.

1,348,544 VND

1 Piece(s) 9 Day(s) - 110 0.4-2.5 - - 4003773048022 Head Finish: Polished, Handle Specification: Comfort * Comfort handle (main item) is not insulated.

1,226,110 VND

1 Piece(s) 9 Day(s) - 90 0.4-1.3 1 0.6 4003773018544 Head Finish: Polished / Handle Specification: Plastic Coating -

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    125
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Features
    Hardness of the cutter blades which have been carefully quench processed is approximately HRC63. Joint section is made from two separate pieces for smooth movement. Made from oil-quenched hardened vanadium electrical steel.

Product Description

Enables precise cutting of soft and hard wire as well as piano wire and thin copper wire.

[Features]
· Hardness of the blades which have been carefully quenched is approximately HRC 63.
· Joint section is made from two separate pieces for smooth movement.
· Oil tempered and quenched vanadium electrical steel is used for the material.
· Head finish: Polished (7601, 7612, 7622, 7681).
· Handle Specification: Plastic Coating (7601, 7603, 7681), Comfort (7605, 7612, 7622)

Part Number
7601-125
7603-125
7605-125
7612-125
7622-125
7681-125
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Piano Wire Cutting Performance
(φ/mm)
Mass
(g)
Soft Wire Cutting Capacity
(mm φ)
Medium Hard Wire Cutting Capacity
(mm φ)
Hard Wire Cutting Capacity
(mm φ)
JAN Code Specifications Note

1,202,205 VND

1 Piece(s) 9 Day(s) 0.6 90 0.4-2.5 1.8 1 4003773018490 Head Finish: Polished / Handle Specification: Plastic Coating -

1,405,396 VND

1 Piece(s) 9 Day(s) 0.6 90 0.4-2.5 1.8 1 4003773018506 Head Finish: Chrome Plated / Handle Specification: Plastic Coating -

1,477,108 VND

1 Piece(s) 9 Day(s) 0.6 115 0.4-2.5 1.8 1 4003773005315 Head Finish: Chrome Plated / Handle Specification: Comfort * Comfort handle (main item) is not insulated.

1,381,491 VND

1 Piece(s) 9 Day(s) 0.6 110 0.4-2.5 1.8 1 4003773048015 Head Finish: Polished, Handle Specification: Comfort * Comfort handle (main item) is not insulated.

1,348,544 VND

1 Piece(s) 9 Day(s) - 110 0.4-2.5 - - 4003773048022 Head Finish: Polished, Handle Specification: Comfort * Comfort handle (main item) is not insulated.

1,226,110 VND

1 Piece(s) 9 Day(s) - 90 0.4-1.3 1 0.6 4003773018544 Head Finish: Polished / Handle Specification: Plastic Coating -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1