(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ratchet Handle (Insertion Angle 25.4 mm)

Ratchet Handle (Insertion Angle 25.4 mm)

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1116/2

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (mm)
    25.4
  • Total Length (L Dimension)(mm)
    824
  • Number of Teeth(Pieces)
    32
  • JAN Code
    4000896003211
  • Trusco Code
    439-2442
  • Mass(g)
    5421
  • Features
    This is a standard type ratchet. Head and handle are detachable to increase convenience for carrying and storage, and for improved durability. The gears still feel light even though they are structure to prioritize load bearing strength. Insertion hole features a locking pin that enables smooth attachment and detachment of the ratchet head while preventing falling.
Part Number
1116/2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

18,385,920 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (mm)
    25.4
  • Total Length (L Dimension)(mm)
    824
  • Number of Teeth(Pieces)
    32
  • JAN Code
    4000896003211
  • Trusco Code
    439-2442
  • Mass(g)
    5421
  • Features
    This is a standard type ratchet. Head and handle are detachable to increase convenience for carrying and storage, and for improved durability. The gears still feel light even though they are structure to prioritize load bearing strength. Insertion hole features a locking pin that enables smooth attachment and detachment of the ratchet head while preventing falling.

Product Description

A standard-type ratchet. Head and handle are detachable to increase convenience for carrying and storage, and for improved durability. Well regarded due to the light feel of the gears, yet with a geared structure that prioritizes load capacity. Lock pins are used for the insert cavity to prevent ratchet head from falling out and enable smooth attachment/detachment.

Specifications of 1116/2

  • Single Item / Set Classification
    Single Item Handle
  • Intended Use
    Manual Operation
  • Drive (mm)
    25.4
  • Total Length (L Dimension)(mm)
    824
  • Number of Teeth(Pieces)
    32
  • JAN Code
    4000896003211
  • Trusco Code
    439-2442
  • Mass(g)
    5421
  • Features
    This is a standard type ratchet. Head and handle are detachable to increase convenience for carrying and storage, and for improved durability. The gears still feel light even though they are structure to prioritize load bearing strength. Insertion hole features a locking pin that enables smooth attachment and detachment of the ratchet head while preventing falling.
Part Number
1116/2
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

18,385,920 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1