(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tweezers for Special Work

Tweezers for Special Work
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,348,426 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-7908-01 SALE
6-7908-02 SALE
6-7908-03 SALE
6-7908-04 SALE
6-7908-05 SALE
6-7908-06 SALE
6-7908-07 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Overall Length
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Features Capacity

1,537,893 VND

1,230,314 VND

1 Piece(s) 9 Day(s) Parts equipped horizontal large 150 Tweezers for Special Work 572-SA 572 4560111746168 For assembling components with 2-5 mm parts. 1 pc.

1,537,893 VND

1,230,314 VND

1 Piece(s) 9 Day(s) Parts equipped diagonal large 150 Tweezers for Special Work 573-SA 573 4560111746175 For approx. 2-5 mm components, particularly for parts requiring force resulting from the angled tip. 1 pc.

1,647,136 VND

1,317,709 VND

1 Piece(s) 9 Day(s) Flat wide tip (knurled inside) 150 Tweezers for Special Work 574B-SA 574B 4560111746182 Flat type suitable for handling film, etc. 1 pc.

2,310,082 VND

1,848,066 VND

1 Piece(s) 9 Day(s) Parts equipped vertical small 115 Tweezers for Special Work 577-SA 577 4560111746199 Installation of parts such as small capacitors and coils. 1 pc.

1,537,455 VND

1,229,964 VND

1 Piece(s) 9 Day(s) Parts equipped horizontal small 115 Tweezers for Special Work 578-SA 578 4560111746205 Installation of parts such as small capacitors and coils. Detailed operations. 1 pc.

1,620,263 VND

1,296,210 VND

1 Piece(s) 9 Day(s) For IC and SMD mounting, large 150 Tweezers for Special Work NTX87-SA NTX87 4560111746212 For handling flat package IC and SMD parts. 1 pc.

1,348,426 VND

1,078,741 VND

1 Piece(s) 9 Day(s) Bar catch X type 115 Tweezers for Special Work T-SA T 4560111746229 Spherical part. 1 pc.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Special
  • Material
    Acid-resistant steel
  • Capacity
    1 pc.

Product Description

[Features]
<572>
· For assembling components with 2-5 mm parts.
<573>
· For approx. 2-5 mm components, particularly for parts requiring force resulting from the angled tip.
<574B>
· Flat type suitable for handling film, etc.
<577>
· Installation of parts such as small capacitors and coils.
<578>
· Installation of parts such as small capacitors and coils. Fine work.

· For handling flat package IC and SMD parts.

· Spherical part.
[Material]
· Material: Acid-Resistant Steel

Part Number
6-7908-01 SALE
6-7908-02 SALE
6-7908-03 SALE
6-7908-04 SALE
6-7908-05 SALE
6-7908-06 SALE
6-7908-07 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Overall Length
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Features Capacity

1,537,893 VND

1,230,314 VND

1 Piece(s) 9 Day(s) Parts equipped horizontal large 150 Tweezers for Special Work 572-SA 572 4560111746168 For assembling components with 2-5 mm parts. 1 pc.

1,537,893 VND

1,230,314 VND

1 Piece(s) 9 Day(s) Parts equipped diagonal large 150 Tweezers for Special Work 573-SA 573 4560111746175 For approx. 2-5 mm components, particularly for parts requiring force resulting from the angled tip. 1 pc.

1,647,136 VND

1,317,709 VND

1 Piece(s) 9 Day(s) Flat wide tip (knurled inside) 150 Tweezers for Special Work 574B-SA 574B 4560111746182 Flat type suitable for handling film, etc. 1 pc.

2,310,082 VND

1,848,066 VND

1 Piece(s) 9 Day(s) Parts equipped vertical small 115 Tweezers for Special Work 577-SA 577 4560111746199 Installation of parts such as small capacitors and coils. 1 pc.

1,537,455 VND

1,229,964 VND

1 Piece(s) 9 Day(s) Parts equipped horizontal small 115 Tweezers for Special Work 578-SA 578 4560111746205 Installation of parts such as small capacitors and coils. Detailed operations. 1 pc.

1,620,263 VND

1,296,210 VND

1 Piece(s) 9 Day(s) For IC and SMD mounting, large 150 Tweezers for Special Work NTX87-SA NTX87 4560111746212 For handling flat package IC and SMD parts. 1 pc.

1,348,426 VND

1,078,741 VND

1 Piece(s) 9 Day(s) Bar catch X type 115 Tweezers for Special Work T-SA T 4560111746229 Spherical part. 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1