(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-5692-01 |
9-5692-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Details Type | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
915,423 VND |
1 Piece(s) | 9 Day(s) | Flat | 118 | MEISTER Tweezers 321-SA | 321-SA | 4560111748841 | 1 pc. | ||
996,081 VND |
1 Piece(s) | 9 Day(s) | Flat Single Bounce Tip | 105 | MEISTER Tweezers 325-SA | 325-SA | 4560111748858 | 1 pc. |
[Features]
·High-quality tweezer made in Switzerland are washed with high-purity water and vaccum-packed.
·High-quality tweezer for precision work made in Switzerland by skilled craftsmen.
·Oil and dust have been removed from the surface of the tweezers with 18 MΩ high-purity water.
·After being washed and dried, each product is individually packed in a Class-100 cleanroom.
·Can be used safely even in a severe cleanroom environment.
Part Number |
---|
9-5692-01 |
9-5692-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Details Type | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
915,423 VND |
1 Piece(s) | 9 Day(s) | Flat | 118 | MEISTER Tweezers 321-SA | 321-SA | 4560111748841 | 1 pc. | ||
996,081 VND |
1 Piece(s) | 9 Day(s) | Flat Single Bounce Tip | 105 | MEISTER Tweezers 325-SA | 325-SA | 4560111748858 | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.