(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

ESD Vacuum Tweezers

ESD Vacuum Tweezers
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-8490-01 SALE
1-8490-02 SALE
1-8490-03 SALE
1-8490-11 SALE
1-8490-12 SALE
1-8490-13 SALE
1-8490-14 SALE
1-8490-15 SALE
1-8490-16 SALE
1-8490-17 SALE
1-8490-18 SALE
1-8490-19 SALE
1-8490-20 SALE
1-8490-21 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Details Type Specifications Overall Length
(mm)
Material Manufacturer Product Name Manufacturer Model

6,378,584 VND

5,102,867 VND

1 Piece(s) 9 Day(s) - - Body / Normal Close 160 Nylon Resin Containing Carbon Fiber (TORAYCA) EDS Vacuum Tweezers C001-D-Y Body C001-D-Y

6,378,584 VND

5,102,867 VND

1 Piece(s) 9 Day(s) - - Body / Normal Open 160 Nylon Resin Containing Carbon Fiber (TORAYCA) ESD Vacuum Tweezers C002-D-Y Body C002-D-Y

7,068,161 VND

5,654,529 VND

1 Piece(s) 9 Day(s) - - Body / Normal Open (With Suction Cut-Off Button) 160 Nylon Resin Containing Carbon Fiber (TORAYCA) ESD真空ピンセットC003-D-Y本体 C003-D-Y

3,137,574 VND

2,510,059 VND

1 Piece(s) 9 Day(s) 先端部16X26 - Tip Adsorption - Conductive PEEK Adsorption Tip NO.90 NO.90

3,965,066 VND

3,172,053 VND

1 Piece(s) 9 Day(s) 先端部26X33 - Tip Adsorption - Conductive PEEK 吸着チップ NO.91 No. 91

4,689,121 VND

3,751,297 VND

1 Piece(s) 9 Day(s) 先端部32X39 - Tip Adsorption - Conductive PEEK 吸着チップ NO.92 No. 92

Special Price

1 Piece(s) 9 Day(s) 先端部31X39 - Tip Adsorption - Conductive PEEK 吸着チップ NO.98 No. 98

10,171,256 VND

8,137,005 VND

1 Piece(s) 9 Day(s) Tip 48 x 58 - Tip Adsorption - Conductive PEEK 吸着チップ NO.99 NO.99

3,965,066 VND

3,172,053 VND

1 Piece(s) 9 Day(s) Inner Diameter φ4 x Total Length 1,900 - Coil Tube - Conductive PU (Polyurethane) Elastomer Coil Tube NO.851-L NO.851-L

Special Price

1 Piece(s) 9 Day(s) Inner Diameter φ3 x Total Length 1,900 - Coil Tube - Conductive PU (Polyurethane) Elastomer コイルチューブ NO.851-M NO.851-M

4,238,868 VND

3,391,094 VND

1 Piece(s) 15 Day(s) - 両面テープ付き Wall Hanging Type Stand (For C001 / C003) - - Wall Hanging Type Stand NO.677 NO.677

4,238,868 VND

3,391,094 VND

1 Piece(s) 15 Day(s) - 両面テープ付き Wall Hanging Type Stand (For C002) - - Wall Hanging Type Stand NO.679 NO.679

5,086,642 VND

4,069,314 VND

1 Piece(s) 15 Day(s) - - Tabletop Stand (For C001 / C003) - - Tabletop Stand NO.678 NO.678

5,086,642 VND

4,069,314 VND

1 Piece(s) 15 Day(s) - - Tabletop Stand (For C002) - - Tabletop Stand NO.680 NO.680

Basic Specifications

Part Number
1-8490-01 SALE
1-8490-02 SALE
1-8490-03 SALE
1-8490-11 SALE
1-8490-12 SALE
1-8490-13 SALE
1-8490-14 SALE
1-8490-15 SALE
1-8490-16 SALE
1-8490-17 SALE
1-8490-18 SALE
1-8490-19 SALE
1-8490-20 SALE
1-8490-21 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Details Type Specifications Overall Length
(mm)
Material Manufacturer Product Name Manufacturer Model

6,378,584 VND

5,102,867 VND

1 Piece(s) 9 Day(s) - - Body / Normal Close 160 Nylon Resin Containing Carbon Fiber (TORAYCA) EDS Vacuum Tweezers C001-D-Y Body C001-D-Y

6,378,584 VND

5,102,867 VND

1 Piece(s) 9 Day(s) - - Body / Normal Open 160 Nylon Resin Containing Carbon Fiber (TORAYCA) ESD Vacuum Tweezers C002-D-Y Body C002-D-Y

7,068,161 VND

5,654,529 VND

1 Piece(s) 9 Day(s) - - Body / Normal Open (With Suction Cut-Off Button) 160 Nylon Resin Containing Carbon Fiber (TORAYCA) ESD真空ピンセットC003-D-Y本体 C003-D-Y

3,137,574 VND

2,510,059 VND

1 Piece(s) 9 Day(s) 先端部16X26 - Tip Adsorption - Conductive PEEK Adsorption Tip NO.90 NO.90

3,965,066 VND

3,172,053 VND

1 Piece(s) 9 Day(s) 先端部26X33 - Tip Adsorption - Conductive PEEK 吸着チップ NO.91 No. 91

4,689,121 VND

3,751,297 VND

1 Piece(s) 9 Day(s) 先端部32X39 - Tip Adsorption - Conductive PEEK 吸着チップ NO.92 No. 92

Special Price

1 Piece(s) 9 Day(s) 先端部31X39 - Tip Adsorption - Conductive PEEK 吸着チップ NO.98 No. 98

10,171,256 VND

8,137,005 VND

1 Piece(s) 9 Day(s) Tip 48 x 58 - Tip Adsorption - Conductive PEEK 吸着チップ NO.99 NO.99

3,965,066 VND

3,172,053 VND

1 Piece(s) 9 Day(s) Inner Diameter φ4 x Total Length 1,900 - Coil Tube - Conductive PU (Polyurethane) Elastomer Coil Tube NO.851-L NO.851-L

Special Price

1 Piece(s) 9 Day(s) Inner Diameter φ3 x Total Length 1,900 - Coil Tube - Conductive PU (Polyurethane) Elastomer コイルチューブ NO.851-M NO.851-M

4,238,868 VND

3,391,094 VND

1 Piece(s) 15 Day(s) - 両面テープ付き Wall Hanging Type Stand (For C001 / C003) - - Wall Hanging Type Stand NO.677 NO.677

4,238,868 VND

3,391,094 VND

1 Piece(s) 15 Day(s) - 両面テープ付き Wall Hanging Type Stand (For C002) - - Wall Hanging Type Stand NO.679 NO.679

5,086,642 VND

4,069,314 VND

1 Piece(s) 15 Day(s) - - Tabletop Stand (For C001 / C003) - - Tabletop Stand NO.678 NO.678

5,086,642 VND

4,069,314 VND

1 Piece(s) 15 Day(s) - - Tabletop Stand (For C002) - - Tabletop Stand NO.680 NO.680

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1