(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

VIOLAMO Screw-Top Vial SCC

VIOLAMO Screw-Top Vial SCC

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    1,842,658 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-4905-01
2-4905-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Mouth Inner Diameter x Body Diameter x Total Length
(mm)
Product Name JAN Code Amount Of Content

1,842,658 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 5 φ10.0Xφ18X40 Violamo Screw Cap Vial SCC 5 ml 4560111735681 1 case (20 pcs x 5 bags)

2,238,711 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 φ10.0Xφ22X50 Violamo Screw Cap Vial SCC 10 ml 4560111735698 1 case (20 pcs x 5 bags)

Basic Specifications

  • Product Type
    Bottle
  • Features
    Low elution, high heat resistance and chemical resistance.
  • Material
    Body / borosilicate glass-1, Cap / PP (polypropylene)
  • Specifications
    Autoclave/Dry-Heat Sterilization Allowed (Body Only)
  • Amount Of Content
    1 case (20 pcs x 5 bags)

Product Description

[Features]
Bottle for cleanrooms that has been washed including the inside of the bottle and the lid with high-purity water.
Less elution and excellent heat resistance and chemical resistance.
Cleanly packed with the surface washed with high-purity water.
It can be sterilized in an autoclave.

Part Number
2-4905-01
2-4905-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Mouth Inner Diameter x Body Diameter x Total Length
(mm)
Product Name JAN Code Amount Of Content

1,842,658 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 5 φ10.0Xφ18X40 Violamo Screw Cap Vial SCC 5 ml 4560111735681 1 case (20 pcs x 5 bags)

2,238,711 VND

1 Pack(s)

100 Pieces Per Package

12 Day(s) 10 φ10.0Xφ22X50 Violamo Screw Cap Vial SCC 10 ml 4560111735698 1 case (20 pcs x 5 bags)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1