Thông báo: Cập nhật hệ thống Hải quan và Thuế có thể gây chậm trễ trong giao hàng.
Xem chi tiết.
Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức.
Xem chi tiết.
Clean Room Convenience Store Wagon
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Shelf Type - Number of Tiers |
Shelf Interval (mm) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model |
Accessory |
|
8,097,053 VND
6,477,642 VND
|
1 Piece(s)
|
|
15 Day(s)
|
3 columns |
302.5 |
10700 |
Clean Room Convenience Store Wagon WC-3-P |
WC-3-P |
- |
|
9,222,222 VND
7,377,778 VND
|
1 Piece(s)
|
|
15 Day(s)
|
4 columns |
170 (Upper / Lower Stage), 225 (Middle Stage) |
13500 |
Clean Room Convenience Store Wagon WC-4-P |
WC-4-P |
- |
|
12,601,957 VND
10,081,566 VND
|
1 Piece(s)
|
|
15 Day(s)
|
3 columns |
302.5 |
12600 |
Clean Room Convenience Store Wagon WCP-3P |
WCP-3-P |
Side Panels and Hook x 4 Pieces |
|
12,317,413 VND
9,853,930 VND
|
1 Piece(s)
|
|
15 Day(s)
|
4 columns |
170 (Upper / Lower Stage), 225 (Middle Stage) |
15300 |
Clean Room Convenience Store Wagon WCP-4P |
WCP-4-P |
Side Panels and Hook x 4 Pieces |
Basic Specifications
-
- Product Type
- Wagon
-
- Width(mm)
- 600
-
- Depth(mm)
- 400
-
- Height(mm)
- 810
-
- Features
- WCP type can always keep ready the required tooling, by the side panels and hook.
-
- Material
- Steel and Powder Coating
-
- Load Resistance(kg)
- 96
-
- Caster(mm)
- φ50 Nylon Made (With 2 Stopper)
Product Description
Due to the hook and side panel, the tools for the WCP type can be on standby.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to ShipSố ngày giao hàng |
Shelf Type - Number of Tiers |
Shelf Interval (mm) |
Weight (g) |
Manufacturer Product Name |
Manufacturer Model |
Accessory |
|
8,097,053 VND
6,477,642 VND
|
1 Piece(s)
|
|
15 Day(s)
|
3 columns |
302.5 |
10700 |
Clean Room Convenience Store Wagon WC-3-P |
WC-3-P |
- |
|
9,222,222 VND
7,377,778 VND
|
1 Piece(s)
|
|
15 Day(s)
|
4 columns |
170 (Upper / Lower Stage), 225 (Middle Stage) |
13500 |
Clean Room Convenience Store Wagon WC-4-P |
WC-4-P |
- |
|
12,601,957 VND
10,081,566 VND
|
1 Piece(s)
|
|
15 Day(s)
|
3 columns |
302.5 |
12600 |
Clean Room Convenience Store Wagon WCP-3P |
WCP-3-P |
Side Panels and Hook x 4 Pieces |
|
12,317,413 VND
9,853,930 VND
|
1 Piece(s)
|
|
15 Day(s)
|
4 columns |
170 (Upper / Lower Stage), 225 (Middle Stage) |
15300 |
Clean Room Convenience Store Wagon WCP-4P |
WCP-4-P |
Side Panels and Hook x 4 Pieces |
Loading...Tải…
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer toCác thông số kỹ thuật và kích thước của mã sản phẩm có thể không được bao phủ đầy đủ. Để biết chi tiết chính xác, hãy tham khảomanufacturer catalogsdanh mục nhà sản xuất.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy