(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

CR Work Bench

CR Work Bench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    21,762,470 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6-6963-01
6-6963-02
6-6963-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Weight
(g)

21,762,470 VND

1 Piece(s) 19 Day(s) 900 CR Work Bench CR-90B CR-90B 4562108495844 8500 1 unit

23,306,761 VND

1 Piece(s) 19 Day(s) 1200 CR Work Bench CR-12B CR-12B 4562108495851 9500 1 unit

25,135,513 VND

1 Piece(s) 19 Day(s) 1500 CR Work Bench CR-15B CR-15B 4562108495868 10500 1 unit

Basic Specifications

  • Product Type
    Related Product
  • Depth(mm)
    300
  • Height(mm)
    500
  • Load Resistance(kg)
    150 (uniformly distributed load)
  • Material
    Stainless Steel (SUS304)
  • Features
    It is a bench that can be used for various applications such as for taking a break in a cleanroom or as a table for placing parts.
  • Features 2
    The seat allows for excellent air permeability because of its pipe top, and is of stagnation-resistant construction.
  • Pulp Diameter(mm)
    φ16
  • 1 unit

Product Description

It is a bench that can be used for various applications such as for taking a break in a cleanroom or as a table for placing parts. The seat allows for excellent air permeability because of its pipe top, and is of stagnation-resistant construction.

Part Number
6-6963-01
6-6963-02
6-6963-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Weight
(g)

21,762,470 VND

1 Piece(s) 19 Day(s) 900 CR Work Bench CR-90B CR-90B 4562108495844 8500 1 unit

23,306,761 VND

1 Piece(s) 19 Day(s) 1200 CR Work Bench CR-12B CR-12B 4562108495851 9500 1 unit

25,135,513 VND

1 Piece(s) 19 Day(s) 1500 CR Work Bench CR-15B CR-15B 4562108495868 10500 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1