(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Basket with Lid

Basket with Lid
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-1552-04

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    300×300×200
  • Manufacturer Product Name
    Basket with Lid Extra Large
  • Manufacturer Model
    Outsize
  • Features
    Since it comes with a catch clip, the lid can be firmly fixed while closing.
  • Material Details
    Stainless steel (SUS304), electrolytic polishing finish
  • Mesh(mm)
    For 5.5 (4 mesh)
  • 1 pc.
Part Number
1-1552-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

11,929,992 VND

9,543,994 VND

1 Piece(s) 11 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    300×300×200
  • Manufacturer Product Name
    Basket with Lid Extra Large
  • Manufacturer Model
    Outsize
  • Features
    Since it comes with a catch clip, the lid can be firmly fixed while closing.
  • Material Details
    Stainless steel (SUS304), electrolytic polishing finish
  • Mesh(mm)
    For 5.5 (4 mesh)
  • 1 pc.

Product Description

Comes with a catch clip, so it can be fixed when the lid is closed.
Made of stainless steel (SUS304) with an electrolytic polishing finish, the metal surface does not easily get dirty.

Specifications of 1-1552-04

  • Product Type
    Basket
  • Material
    Stainless Steel
  • Size(mm)
    300×300×200
  • Manufacturer Product Name
    Basket with Lid Extra Large
  • Manufacturer Model
    Outsize
  • Features
    Since it comes with a catch clip, the lid can be firmly fixed while closing.
  • Material Details
    Stainless steel (SUS304), electrolytic polishing finish
  • Mesh(mm)
    For 5.5 (4 mesh)
  • 1 pc.
Part Number
1-1552-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

11,929,992 VND

9,543,994 VND

1 Piece(s) 11 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1