(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Coil Tube

Stainless Steel Coil Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1689-01
1-1689-02
1-1689-03
1-1689-04
1-1689-05
1-1689-06
1-1689-07
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model

-

1 Piece(s) 15 Day(s) 0.1 1/16 inch Coil Tube 1/16x0.1x10 1/16 Inch x 0.1 mm x 10 m

-

1 Piece(s) 15 Day(s) 0.25 1/16 inch Coil Tube 1/16x0.25x10 1/16 Inch x 0.25 mm x 10 m

-

1 Piece(s) 15 Day(s) 0.5 1/16 inch Coil Tube 1/16x0.5x10 1/16 Inch x 0.5 mm x 10 m

-

1 Piece(s) 15 Day(s) 0.8 1/16 inch Coil Tube 1/16x0.8x10 1/16 Inch x 0.8 mm x 10 m

-

1 Piece(s) 15 Day(s) 1.0 1/16 inch Coil Tube 1/16x1.0x10 1/16 Inch x 1.0 mm x 10 m

-

1 Piece(s) 15 Day(s) 2.18 1/8 Inch Coil Tube 1/8x2.18x10 1/8 Inch x 2.18 mm x 10m

-

1 Piece(s) 15 Day(s) 2 3 Coil Tube 3x2x10 3mmX2mmX10m

Basic Specifications

Product Description

[Material]
· Material: Stainless steel (SUS316)

Part Number
1-1689-01
1-1689-02
1-1689-03
1-1689-04
1-1689-05
1-1689-06
1-1689-07
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model

-

1 Piece(s) 15 Day(s) 0.1 1/16 inch Coil Tube 1/16x0.1x10 1/16 Inch x 0.1 mm x 10 m

-

1 Piece(s) 15 Day(s) 0.25 1/16 inch Coil Tube 1/16x0.25x10 1/16 Inch x 0.25 mm x 10 m

-

1 Piece(s) 15 Day(s) 0.5 1/16 inch Coil Tube 1/16x0.5x10 1/16 Inch x 0.5 mm x 10 m

-

1 Piece(s) 15 Day(s) 0.8 1/16 inch Coil Tube 1/16x0.8x10 1/16 Inch x 0.8 mm x 10 m

-

1 Piece(s) 15 Day(s) 1.0 1/16 inch Coil Tube 1/16x1.0x10 1/16 Inch x 1.0 mm x 10 m

-

1 Piece(s) 15 Day(s) 2.18 1/8 Inch Coil Tube 1/8x2.18x10 1/8 Inch x 2.18 mm x 10m

-

1 Piece(s) 15 Day(s) 2 3 Coil Tube 3x2x10 3mmX2mmX10m

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1