(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tongs with Platinum

Tongs with Platinum
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-1514-01

  • Product Type
    Tongs
  • Length(mm)
    210
  • Manufacturer Product Name
    Tongs with Platinum 210 mm
  • Material
    Stainless steel (SUS304), platinum coated (tip)
  • Features
    This product is suitable for excluding impurities.
  • Capacity
    1 pc.
Part Number
1-1514-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

15,630,113 VND

12,504,090 VND

1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tongs
  • Length(mm)
    210
  • Manufacturer Product Name
    Tongs with Platinum 210 mm
  • Material
    Stainless steel (SUS304), platinum coated (tip)
  • Features
    This product is suitable for excluding impurities.
  • Capacity
    1 pc.

Product Description

AS ONE Corporation platinum tongs.
Suitable for those who should be avoided impurities.

Specifications of 1-1514-01

  • Product Type
    Tongs
  • Length(mm)
    210
  • Manufacturer Product Name
    Tongs with Platinum 210 mm
  • Material
    Stainless steel (SUS304), platinum coated (tip)
  • Features
    This product is suitable for excluding impurities.
  • Capacity
    1 pc.
Part Number
1-1514-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity

15,630,113 VND

12,504,090 VND

1 Piece(s) 12 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1