(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silicone Spatula

Silicone Spatula
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Catalogmục lục

  • Order Qty :
  • From :
    737,700 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-5003-03 SALE
5-5003-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Capacity

737,700 VND

590,160 VND

1 Piece(s) Same day 255 55 Silicone cleaning spatula small Clean Spatula Small 4967538200233 1 pc.

3,420,000 VND

2,736,000 VND

1 Piece(s) 12 Day(s) 386 130 Silicone cleaning spatula large Clean Spatula Large 4967538200202 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Features
    Can be used over the temperature range of -20 to + 180°C. The integrated silicone rubber boasts an excellent safety rating, which has passed inspections based on Food Sanitation Laws.
  • Features 2
    It is autoclavable.
  • Capacity
    1 pc.

Product Description

The product can be used over the -20°C to +180°C temperature range. The integrated silicone rubber mold boasts an excellent safety rating, which has passed inspections based on the Food Sanitation Law of Japan. It is autoclavable.

Part Number
5-5003-03 SALE
5-5003-05 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Length
(mm)
Width
(mm)
Manufacturer Product Name Manufacturer Model JAN Code Capacity

737,700 VND

590,160 VND

1 Piece(s) Same day 255 55 Silicone cleaning spatula small Clean Spatula Small 4967538200233 1 pc.

3,420,000 VND

2,736,000 VND

1 Piece(s) 12 Day(s) 386 130 Silicone cleaning spatula large Clean Spatula Large 4967538200202 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1