(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-774-01 |
6-774-02 |
6-774-03 |
6-774-04 |
6-775-01 |
6-775-02 |
6-775-03 |
6-775-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tightening Range (mm) |
Details Type | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
1,448,111 VND 1,158,489 VND |
1 Piece(s) | 9 Day(s) | 10~100 | With Fixing Muff | 230 | Double open clamp large with a fixed right angle clamp | Large | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,413,632 VND 1,130,906 VND |
1 Piece(s) | 9 Day(s) | 5~80 | With Fixing Muff | 205 | Double open clamp medium with a fixed right angle clamp | Medium | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,344,675 VND 1,075,740 VND |
1 Piece(s) | 9 Day(s) | 3~50 | With Fixing Muff | 175 | Double open clamp small with a fixed right angle clamp | Small | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
913,486 VND 730,789 VND |
1 Piece(s) | 9 Day(s) | 2~28 | With Fixing Muff | 140 | Double open clamp mini with a fixed right angle clamp | Mini | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,448,111 VND 1,158,489 VND |
1 Piece(s) | 9 Day(s) | 10~100 | With Adjustable Holder | 230 | Double open clamp large with a free right angle clamp | Large | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,413,632 VND 1,130,906 VND |
1 Piece(s) | 9 Day(s) | 5~80 | With Adjustable Holder | 205 | Double open clamp medium with a free right angle clamp | Medium | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,344,675 VND 1,075,740 VND |
1 Piece(s) | 9 Day(s) | 3~50 | With Adjustable Holder | 175 | Double open clamp small with a free right angle clamp | Small | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
913,486 VND 730,789 VND |
1 Piece(s) | 9 Day(s) | 2~28 | With Adjustable Holder | 140 | Double open clamp mini with a free right angle clamp | Mini | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) |
Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation.
Part Number |
---|
6-774-01 |
6-774-02 |
6-774-03 |
6-774-04 |
6-775-01 |
6-775-02 |
6-775-03 |
6-775-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tightening Range (mm) |
Details Type | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model | Features | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
1,448,111 VND 1,158,489 VND |
1 Piece(s) | 9 Day(s) | 10~100 | With Fixing Muff | 230 | Double open clamp large with a fixed right angle clamp | Large | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,413,632 VND 1,130,906 VND |
1 Piece(s) | 9 Day(s) | 5~80 | With Fixing Muff | 205 | Double open clamp medium with a fixed right angle clamp | Medium | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,344,675 VND 1,075,740 VND |
1 Piece(s) | 9 Day(s) | 3~50 | With Fixing Muff | 175 | Double open clamp small with a fixed right angle clamp | Small | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
913,486 VND 730,789 VND |
1 Piece(s) | 9 Day(s) | 2~28 | With Fixing Muff | 140 | Double open clamp mini with a fixed right angle clamp | Mini | Those with fixed muffs have the clamps and muffs integrated, allowing secure fixation. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,448,111 VND 1,158,489 VND |
1 Piece(s) | 9 Day(s) | 10~100 | With Adjustable Holder | 230 | Double open clamp large with a free right angle clamp | Large | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,413,632 VND 1,130,906 VND |
1 Piece(s) | 9 Day(s) | 5~80 | With Adjustable Holder | 205 | Double open clamp medium with a free right angle clamp | Medium | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
1,344,675 VND 1,075,740 VND |
1 Piece(s) | 9 Day(s) | 3~50 | With Adjustable Holder | 175 | Double open clamp small with a free right angle clamp | Small | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) | ||
913,486 VND 730,789 VND |
1 Piece(s) | 9 Day(s) | 2~28 | With Adjustable Holder | 140 | Double open clamp mini with a free right angle clamp | Mini | Models come with an adjustable holder which can adjust angles of the clamp and the holder 360 degrees. | 1 Set (Main Unit, Heat Resistant Resin Spare Cap) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy