(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stand Base U Type / Steel Shaft

Stand Base U Type / Steel Shaft
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    5,068,389 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7490-01 SALE
6-424-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

5,068,389 VND

4,054,711 VND

1 Piece(s) 9 Day(s) Without Muff Stand ST-U ST-U 4562108484640 1 unit

6,447,542 VND

5,158,034 VND

1 Piece(s) 9 Day(s) With Muff U Type Stand U Type 4562108485425 1 unit

Basic Specifications

  • Product Type
    Stand
  • Height(mm)
    700
  • Weight(g)
    Approximately 4000
  • Features
    The U-shaped base provides surplus space.
  • Material
    Post: iron (chrome plating), Base: cast iron (painted)
  • Pipe Diameter(mm)
    φ16
  • Base Inner Dimensions(mm)
    162/170X308
  • Internal Capacity
    1 unit

Product Description

The U-shaped base provides surplus space.

Part Number
1-7490-01 SALE
6-424-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Details Type Manufacturer Product Name Manufacturer Model JAN Code Internal Capacity

5,068,389 VND

4,054,711 VND

1 Piece(s) 9 Day(s) Without Muff Stand ST-U ST-U 4562108484640 1 unit

6,447,542 VND

5,158,034 VND

1 Piece(s) 9 Day(s) With Muff U Type Stand U Type 4562108485425 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1