(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2093-01 |
1-2093-02 |
1-7488-01 |
1-7488-02 |
1-7489-01 |
1-7489-02 |
5-5379-01 |
5-5379-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Color | Manufacturer Product Name | Manufacturer Model | JAN Code | Features | Base Inner Dimensions (mm) |
Post Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,223,363 VND 4,978,690 VND |
1 Piece(s) | 12 Day(s) | 330 | 270 | Blue | Stand with Adjuster BST-300 | BST-300 | 4562108484589 | Base with adjustor to manipulate horizontal level. | 260X190 | φ16 x 700 | ||
6,861,223 VND 5,488,978 VND |
1 Piece(s) | 12 Day(s) | 330 | 305 | Blue | Stand with Adjuster BST-300C | BST-300C | 4571110736883 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 260X190 | φ16 x 700 | ||
6,550,978 VND 5,240,782 VND |
1 Piece(s) | 9 Day(s) | 360 | 300 | Black | Stand ST-360 | ST-360 | 4562108484602 | Base with adjustor to manipulate horizontal level. | 260X190 | φ19 x 800 | ||
6,977,160 VND 5,581,728 VND |
1 Piece(s) | 12 Day(s) | 360 | 335 | Black | Stand ST-360C | ST-360C | 4562108484619 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 280X210 | φ19 x 800 | ||
6,118,226 VND 4,894,581 VND |
1 Piece(s) | 12 Day(s) | 330 | 270 | Black | Stand ST-300 | ST-300 | 4562108484626 | Base with adjustor to manipulate horizontal level. | 260X192 | φ16 x 700 | ||
6,861,223 VND 5,488,978 VND |
1 Piece(s) | 12 Day(s) | 330 | 305 | Black | Stand ST-300C | ST-300C | 4562108484633 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 260X192 | φ16 x 700 | ||
6,832,138 VND 5,465,710 VND |
1 Piece(s) | 9 Day(s) | 360 | 300 | Blue | Stand (With Adjuster) WH Type | WH Type | 4562108484985 | Base with adjustor to manipulate horizontal level. | 280X210 | φ19 x 800 | ||
7,930,132 VND 6,344,106 VND |
1 Piece(s) | 9 Day(s) | 360 | 335 | Blue | Stand (With Adjuster) WHC Type | WHC Type | 4562108484992 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 280X210 | φ19 x 800 |
Equipped with an adjuster which can adjust the levelness of the base.
Part Number |
---|
1-2093-01 |
1-2093-02 |
1-7488-01 |
1-7488-02 |
1-7489-01 |
1-7489-02 |
5-5379-01 |
5-5379-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Color | Manufacturer Product Name | Manufacturer Model | JAN Code | Features | Base Inner Dimensions (mm) |
Post Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,223,363 VND 4,978,690 VND |
1 Piece(s) | 12 Day(s) | 330 | 270 | Blue | Stand with Adjuster BST-300 | BST-300 | 4562108484589 | Base with adjustor to manipulate horizontal level. | 260X190 | φ16 x 700 | ||
6,861,223 VND 5,488,978 VND |
1 Piece(s) | 12 Day(s) | 330 | 305 | Blue | Stand with Adjuster BST-300C | BST-300C | 4571110736883 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 260X190 | φ16 x 700 | ||
6,550,978 VND 5,240,782 VND |
1 Piece(s) | 9 Day(s) | 360 | 300 | Black | Stand ST-360 | ST-360 | 4562108484602 | Base with adjustor to manipulate horizontal level. | 260X190 | φ19 x 800 | ||
6,977,160 VND 5,581,728 VND |
1 Piece(s) | 12 Day(s) | 360 | 335 | Black | Stand ST-360C | ST-360C | 4562108484619 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 280X210 | φ19 x 800 | ||
6,118,226 VND 4,894,581 VND |
1 Piece(s) | 12 Day(s) | 330 | 270 | Black | Stand ST-300 | ST-300 | 4562108484626 | Base with adjustor to manipulate horizontal level. | 260X192 | φ16 x 700 | ||
6,861,223 VND 5,488,978 VND |
1 Piece(s) | 12 Day(s) | 330 | 305 | Black | Stand ST-300C | ST-300C | 4562108484633 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 260X192 | φ16 x 700 | ||
6,832,138 VND 5,465,710 VND |
1 Piece(s) | 9 Day(s) | 360 | 300 | Blue | Stand (With Adjuster) WH Type | WH Type | 4562108484985 | Base with adjustor to manipulate horizontal level. | 280X210 | φ19 x 800 | ||
7,930,132 VND 6,344,106 VND |
1 Piece(s) | 9 Day(s) | 360 | 335 | Blue | Stand (With Adjuster) WHC Type | WHC Type | 4562108484992 | Base with adjustor to manipulate horizontal level. Has casters for convenient transport. | 280X210 | φ19 x 800 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.