(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-Positionable Stage

Multi-Positionable Stage
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    835,710 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-7861-01 SALE
2-7861-02 SALE
2-7861-11 SALE
2-7861-12 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Other Weight
(g)
Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code Features Material Internal Capacity

3,497,866 VND

2,798,293 VND

1 Piece(s) 12 Day(s) 200 290 20 - 1700 - Stage (made with steel) Multi-Positionable Stage SJIRON SJ-IRON 4562108513562 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Stage: with rubber legs Steel (Unichrome Plating) 1 unit

5,641,703 VND

4,513,362 VND

1 Piece(s) 12 Day(s) 200 290 20 - 1100 - Stage (made with stainless steel) Multi-Positionable Stage SJ-SUS SJ-SUS 4562108513579 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Stage: with rubber legs Stainless Steel (SUS430) 1 unit

835,710 VND

668,568 VND

1 Piece(s) 12 Day(s) - - - Option - φ10X480 Shaft (steel) Shaft (Steel) BAR-IRON BAR-IRON 4562108513586 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Shaft: with M6 upset bolts Steel (Unichrome Plating) 1 pc.

1,270,775 VND

1,016,620 VND

1 Piece(s) 12 Day(s) - - - Option - φ10X480 Shaft (stainless steel) Shaft (stainless steel) BAR-SUS BAR-SUS 4562108513593 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Shaft: with M6 upset bolts Stainless Steel (SUS304) 1 pc.

Basic Specifications

Product Description

Up to 15 shafts can be mounted to desired positions. Can be used as a simple stage or flat stand.

Part Number
2-7861-01 SALE
2-7861-02 SALE
2-7861-11 SALE
2-7861-12 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Height
(mm)
Other Weight
(g)
Size
(mm)
Specifications Manufacturer Product Name Manufacturer Model JAN Code Features Material Internal Capacity

3,497,866 VND

2,798,293 VND

1 Piece(s) 12 Day(s) 200 290 20 - 1700 - Stage (made with steel) Multi-Positionable Stage SJIRON SJ-IRON 4562108513562 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Stage: with rubber legs Steel (Unichrome Plating) 1 unit

5,641,703 VND

4,513,362 VND

1 Piece(s) 12 Day(s) 200 290 20 - 1100 - Stage (made with stainless steel) Multi-Positionable Stage SJ-SUS SJ-SUS 4562108513579 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Stage: with rubber legs Stainless Steel (SUS430) 1 unit

835,710 VND

668,568 VND

1 Piece(s) 12 Day(s) - - - Option - φ10X480 Shaft (steel) Shaft (Steel) BAR-IRON BAR-IRON 4562108513586 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Shaft: with M6 upset bolts Steel (Unichrome Plating) 1 pc.

1,270,775 VND

1,016,620 VND

1 Piece(s) 12 Day(s) - - - Option - φ10X480 Shaft (stainless steel) Shaft (stainless steel) BAR-SUS BAR-SUS 4562108513593 Up to 15 shafts can be mounted to desired positions. Can be used as simple stages or flat stands. Shaft: with M6 upset bolts Stainless Steel (SUS304) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1