(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Separatory Funnel, Capacity (ml) 100–500

Separatory Funnel, Capacity (ml) 100–500
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    2,759,378 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7-189-01 SALE
7-189-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Material Outer Diameter
(φ mm)
Product Name Internal Capacity

2,759,378 VND

2,207,502 VND

1 Piece(s) 12 Day(s) 100 PFA 58 PFA Separatory Funnel 100mL 1 pc.

8,178,049 VND

6,542,439 VND

1 Piece(s) 12 Day(s) 500 FEP 96 FEP separatory funnel 500 mL 1 pc.

Basic Specifications

  • Product Type
    Liquid separation funnel
  • Features
    Non-hygroscopic, and chemical liquid can be totally discharged. The stopper valve is of tetrafluoride, so no lubricant is needed.
  • Internal Capacity
    1 pc.

Product Description

Non-hygroscopic, and chemical liquid can be totally discharged. The stopper valve is tetrafluoride, so no lubricant is needed.

Part Number
7-189-01 SALE
7-189-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Material Outer Diameter
(φ mm)
Product Name Internal Capacity

2,759,378 VND

2,207,502 VND

1 Piece(s) 12 Day(s) 100 PFA 58 PFA Separatory Funnel 100mL 1 pc.

8,178,049 VND

6,542,439 VND

1 Piece(s) 12 Day(s) 500 FEP 96 FEP separatory funnel 500 mL 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1