(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Special Fire-Resistant Crucible

Special Fire-Resistant Crucible

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-5331-01
1-5331-02
1-5331-03
1-5331-04
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Manufacturer Product Name Manufacturer Model O.D. x I.D. x Height
(mm)
Internal Capacity

1,618,477 VND

1 Piece(s) 15 Day(s) 65 Special Fire-Resistant Crucible CP40 CP40 φ40Xφ30X100 1 pc.

2,157,969 VND

1 Piece(s) 15 Day(s) 115 Special Fire-Resistant Crucible CP50 CP50 φ50Xφ40X100 1 pc.

2,312,110 VND

1 Piece(s) 15 Day(s) 209 Special Fire-Resistant Crucible CP63 CP63 φ63Xφ53X100 1 pc.

-

1 Piece(s) 15 Day(s) 580 Special Fire-Resistant Crucible CP85 CP85 φ85Xφ70X160 1 pc.

Basic Specifications

  • Product Type
    Crucible / Evaporating Dish
  • Features 1
    Shows excellent fire resistance, as well as resistance to sudden heating or cooling and corrosion.
  • Specification details
    Apparent density: 3.9 g/cm3; Bulk density: 3.2 g/cm3; Bending strength: 17 MPa; Use temperature: max of 1,900°C; Normal use / 1800°C
  • Chemical Composition
    Al2O3/99%、SiO2/0.6%
  • Internal Capacity
    1 pc.

Product Description

Shows excellent fire resistance, as well as resistance to sudden heating or cooling and corrosion.

Part Number
1-5331-01
1-5331-02
1-5331-03
1-5331-04
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Manufacturer Product Name Manufacturer Model O.D. x I.D. x Height
(mm)
Internal Capacity

1,618,477 VND

1 Piece(s) 15 Day(s) 65 Special Fire-Resistant Crucible CP40 CP40 φ40Xφ30X100 1 pc.

2,157,969 VND

1 Piece(s) 15 Day(s) 115 Special Fire-Resistant Crucible CP50 CP50 φ50Xφ40X100 1 pc.

2,312,110 VND

1 Piece(s) 15 Day(s) 209 Special Fire-Resistant Crucible CP63 CP63 φ63Xφ53X100 1 pc.

-

1 Piece(s) 15 Day(s) 580 Special Fire-Resistant Crucible CP85 CP85 φ85Xφ70X160 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Details Of Special Fire-Resistant Crucible

Special Fire-Resistant Crucible image

Special Fire-Resistant Crucible image

Common specifications

  • Material: alumina
  • Chemical composition: Al2O3 / 99%; SiO2 / 0.6%
  • Apparent density: 3.9 g/cm3
  • Bulk density: 3.2 g/cm3
  • Bending strength: 17 MPa
  • Operating temperature: max. / 1,900°C; normal use / 1,800°C

Specifications of 1-5331-01

  • Outer diameter × inner diameter × height: ø40 × ø30 × 100 (diameter 40 mm × diameter 30 mm × 100 mm)
  • Capacity: approx. 65 mL

Specifications of 1-5331-02

  • Outer diameter × inner diameter × height: ø50 × ø40 × 100 (diameter 50 mm × diameter 40 mm × 100 mm)
  • Capacity: approx. 115 mL

Specifications of 1-5331-03

  • Outer diameter × inner diameter × height: ø63 × ø53 × 100 (diameter 63 mm × diameter 53 mm × 100 mm)
  • Capacity: approx. 209 mL

Development Secret

 

Since being founded in 1913, we have done our utmost to contribute to the development of science, technology and the industry and to society through the development and manufacture of ceramic products.