(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nylon Pot

Nylon Pot

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    21,639,923 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-3411-03
5-3411-04
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Weight/contents
(g)
O.D. x Outer Height / I.D. x Inner Height
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

21,639,923 VND

1 Piece(s) 17 Day(s) or more 3000 3700 φ200X200/φ160X160 Nylon Pot NPN-03 NPN-03 1 pc.

24,924,833 VND

1 Piece(s) 6 Day(s) or more 5000 6600 φ240X240/φ190X190 Nylon Pot NPN-05 NPN-05 1 pc.

Basic Specifications

  • Product Type
    Pot Mill
  • Features 1
    Completely sealed type prevents intrusion of foreign particles.
  • Features 2
    For wet and dry processes, has resistance to solvency, wear, and shock.
  • Material
    PA (Nylon)
  • Application
    For mixing and grinding samples which should not be combined with inorganic substances
  • Internal Capacity
    1 pc.

Product Description

For wet and dry processes, has resistance to solvency, wear, and shock. Completely sealed type prevents intrusion of foreign particles.

Part Number
5-3411-03
5-3411-04
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(ml)
Weight/contents
(g)
O.D. x Outer Height / I.D. x Inner Height
(mm)
Manufacturer Product Name Manufacturer Model Internal Capacity

21,639,923 VND

1 Piece(s) 17 Day(s) or more 3000 3700 φ200X200/φ160X160 Nylon Pot NPN-03 NPN-03 1 pc.

24,924,833 VND

1 Piece(s) 6 Day(s) or more 5000 6600 φ240X240/φ190X190 Nylon Pot NPN-05 NPN-05 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1