(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Continuous Type Mill

Continuous Type Mill
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-8007-01

  • Product Type
    Pulverizer
  • Size(mm)
    320X300X380
  • Number Of Rotations(rpm)
    3000 ~ 6500
  • Other
    -
  • Specifications
    Body
  • Weight/contents(g)
    9700
  • Manufacturer Product Name
    Continuous Type Mill MF10 Basic
  • Manufacturer Model
    MF10 Basic
  • Features 1
    Since the ground sample is collected through a sieve, a fixed particle size can be obtained.
  • Material
    Stainless
  • Grain size(mm)
    -
  • Power Supply
    AC100V 50/60Hz
  • Motor output(W)
    500
  • Motor Input(W)
    1000
  • Power Cord Length(m)
    1.5
  • Circumferential speed(m/s)
    -
  • Size of input sample(mm)
    -
Part Number
1-8007-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Number Of Rotations
(rpm)
Other Specifications Weight/contents
(g)
Manufacturer Product Name Manufacturer Model Features 1 Grain size
(mm)
Power Supply Motor output
(W)
Motor Input
(W)
Power Cord Length
(m)
Circumferential speed
(m/s)
Size of input sample
(mm)

319,841,883 VND

255,873,506 VND

1 Piece(s) 15 Day(s) 320X300X380 3000 ~ 6500 - Body 9700 Continuous Type Mill MF10 Basic MF10 Basic Since the ground sample is collected through a sieve, a fixed particle size can be obtained. - AC100V 50/60Hz 500 1000 1.5 - -

Basic Specifications

Product Description

Pulverized samples passes through sieve and collected, making it possible to obtain uniform particle size.

Specifications of 1-8007-01

  • Product Type
    Pulverizer
  • Size(mm)
    320X300X380
  • Number Of Rotations(rpm)
    3000 ~ 6500
  • Other
    -
  • Specifications
    Body
  • Weight/contents(g)
    9700
  • Manufacturer Product Name
    Continuous Type Mill MF10 Basic
  • Manufacturer Model
    MF10 Basic
  • Features 1
    Since the ground sample is collected through a sieve, a fixed particle size can be obtained.
  • Material
    Stainless
  • Grain size(mm)
    -
  • Power Supply
    AC100V 50/60Hz
  • Motor output(W)
    500
  • Motor Input(W)
    1000
  • Power Cord Length(m)
    1.5
  • Circumferential speed(m/s)
    -
  • Size of input sample(mm)
    -
Part Number
1-8007-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size
(mm)
Number Of Rotations
(rpm)
Other Specifications Weight/contents
(g)
Manufacturer Product Name Manufacturer Model Features 1 Grain size
(mm)
Power Supply Motor output
(W)
Motor Input
(W)
Power Cord Length
(m)
Circumferential speed
(m/s)
Size of input sample
(mm)

319,841,883 VND

255,873,506 VND

1 Piece(s) 15 Day(s) 320X300X380 3000 ~ 6500 - Body 9700 Continuous Type Mill MF10 Basic MF10 Basic Since the ground sample is collected through a sieve, a fixed particle size can be obtained. - AC100V 50/60Hz 500 1000 1.5 - -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1