(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Shaft Generator

Shaft Generator
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    37,630,368 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-3090-11
5-3090-12
5-3090-13
5-3090-15
5-3090-19 SALE
5-3090-20 SALE
5-3090-21
5-3090-24
5-3090-25
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Rotor Diameter
(φ mm)
Processing capacity
(ml)
Specifications Generator outer diameter
(mm)
Manufacturer Product Name Manufacturer Model Material Shaft Diameter
(mm)

44,498,855 VND

1 Piece(s) 7 Day(s) or more 6.1 1 ~ 50 S25N 8 Shaft Generator S25N-8G S25N-8G Liquid Contact Part / PTFE (Polytetrafluoroethylene) 8

38,988,450 VND

1 Piece(s) 14 Day(s) or more 7.5 1 ~ 100 S25N 10 Shaft Generator S25N-10G S25N-10G Liquid Contact Part / PTFE (Polytetrafluoroethylene) 10

39,397,648 VND

1 Piece(s) 7 Day(s) or more 12.7 10 ~ 1500 S25N 18 Shaft Generator S25N-18G S25N-18G Liquid Contact Part / PTFE (Polytetrafluoroethylene) 18

52,543,685 VND

1 Piece(s) 7 Day(s) or more 18 100 ~ 2000 S25N 25 Shaft Generator S25N-25F S25N-25F Liquid Contact Part / PTFE (Polytetrafluoroethylene) 18

95,797,126 VND

76,637,701 VND

1 Piece(s) 19 Day(s) 12.7 10 ~ 1500 S25KV 18 Shaft Generator S25KV-18G S25KV-18G Liquid Contact Part / FFPM (Perfluoro Rubber), SIC 18

105,248,676 VND

84,198,941 VND

1 Piece(s) 19 Day(s) 17 50 ~ 2000 S25KV 25 Shaft Generator S25KV-25G S25KV-25G Liquid Contact Part / FFPM (Perfluoro Rubber), SIC 18

82,477,670 VND

1 Piece(s) 14 Day(s) or more 18 100 ~ 2000 S25KV 25 Shaft Generator S25KV-25F S25KV-25F Liquid Contact Part / FFPM (Perfluoro Rubber), SIC 18

38,047,347 VND

1 Piece(s) 7 Day(s) or more 7.5 1 ~ 100 S18N 10 Shaft Generator S18N-10G S18N-10G Liquid Contact Part / PTFE (Polytetrafluoroethylene), Stainless (SUS316L) 10

37,630,368 VND

1 Piece(s) 7 Day(s) or more 12.7 10 ~ 1500 S18N 19 Shaft Generator S18N-19G S18N-19G Liquid Contact Part / PTFE (Polytetrafluoroethylene), Stainless (SUS316L) 19

Basic Specifications

Product Description

(For T18 and 25)

Part Number
5-3090-11
5-3090-12
5-3090-13
5-3090-15
5-3090-19 SALE
5-3090-20 SALE
5-3090-21
5-3090-24
5-3090-25
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Rotor Diameter
(φ mm)
Processing capacity
(ml)
Specifications Generator outer diameter
(mm)
Manufacturer Product Name Manufacturer Model Material Shaft Diameter
(mm)

44,498,855 VND

1 Piece(s) 7 Day(s) or more 6.1 1 ~ 50 S25N 8 Shaft Generator S25N-8G S25N-8G Liquid Contact Part / PTFE (Polytetrafluoroethylene) 8

38,988,450 VND

1 Piece(s) 14 Day(s) or more 7.5 1 ~ 100 S25N 10 Shaft Generator S25N-10G S25N-10G Liquid Contact Part / PTFE (Polytetrafluoroethylene) 10

39,397,648 VND

1 Piece(s) 7 Day(s) or more 12.7 10 ~ 1500 S25N 18 Shaft Generator S25N-18G S25N-18G Liquid Contact Part / PTFE (Polytetrafluoroethylene) 18

52,543,685 VND

1 Piece(s) 7 Day(s) or more 18 100 ~ 2000 S25N 25 Shaft Generator S25N-25F S25N-25F Liquid Contact Part / PTFE (Polytetrafluoroethylene) 18

95,797,126 VND

76,637,701 VND

1 Piece(s) 19 Day(s) 12.7 10 ~ 1500 S25KV 18 Shaft Generator S25KV-18G S25KV-18G Liquid Contact Part / FFPM (Perfluoro Rubber), SIC 18

105,248,676 VND

84,198,941 VND

1 Piece(s) 19 Day(s) 17 50 ~ 2000 S25KV 25 Shaft Generator S25KV-25G S25KV-25G Liquid Contact Part / FFPM (Perfluoro Rubber), SIC 18

82,477,670 VND

1 Piece(s) 14 Day(s) or more 18 100 ~ 2000 S25KV 25 Shaft Generator S25KV-25F S25KV-25F Liquid Contact Part / FFPM (Perfluoro Rubber), SIC 18

38,047,347 VND

1 Piece(s) 7 Day(s) or more 7.5 1 ~ 100 S18N 10 Shaft Generator S18N-10G S18N-10G Liquid Contact Part / PTFE (Polytetrafluoroethylene), Stainless (SUS316L) 10

37,630,368 VND

1 Piece(s) 7 Day(s) or more 12.7 10 ~ 1500 S18N 19 Shaft Generator S18N-19G S18N-19G Liquid Contact Part / PTFE (Polytetrafluoroethylene), Stainless (SUS316L) 19

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1