(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Solid Erector Shelf Standard Set

Solid Erector Shelf Standard Set
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    31,111,784 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-4580-01 SALE
1-4580-02 SALE
1-4581-01 SALE
1-4581-02 SALE
1-4582-01 SALE
1-4582-02 SALE
1-4585-01 SALE
1-4585-02 SALE
1-4586-01 SALE
1-4586-02 SALE
1-4587-01 SALE
1-4587-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Width
(mm)
Type Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

31,111,784 VND

24,889,427 VND

1 Piece(s) 19 Day(s) 461 1892 911 Dolly not included Erector MSS910SET without Dolly MSS910SET 4933315752257 1 Set

41,223,016 VND

32,978,413 VND

1 Piece(s) 19 Day(s) 500 2028 943 Dolly included Erector MSS910SET with Dolly MSS910SET - 1 Set

36,226,277 VND

28,981,022 VND

1 Piece(s) 19 Day(s) 461 1892 1213 Dolly not included Erector MSS1220SET without Dolly MSS1220SET 4933315751823 1 Set

51,142,979 VND

40,914,383 VND

1 Piece(s) 19 Day(s) 510 2075 1252 Dolly included Erector MSS1220SET with Dolly MSS1220SET - 1 Set

41,202,523 VND

32,962,018 VND

1 Piece(s) 19 Day(s) 461 1892 1519 Dolly not included Erector MSS1520SET without Dolly MSS1520SET - 1 Set

56,621,794 VND

45,297,435 VND

1 Piece(s) 19 Day(s) 510 2075 1558 Dolly included Erector MSS1520SET with Dolly MSS1520SET - 1 Set

35,731,190 VND

28,584,952 VND

1 Piece(s) 19 Day(s) 614 1892 911 Dolly not included Erector LSS910SET without Dolly LSS910SET 4933315752882 1 Set

48,888,738 VND

39,110,990 VND

1 Piece(s) 19 Day(s) 653 2028 943 Dolly included Erector LSS910SET with Dolly LSS910SET - 1 Set

41,272,460 VND

33,017,968 VND

1 Piece(s) 19 Day(s) 614 1892 1213 Dolly not included Erector LSS1220SET without Dolly LSS1220SET 4933315752479 1 Set

57,212,516 VND

45,770,013 VND

1 Piece(s) 19 Day(s) 653 2075 1252 Dolly included Erector LSS1220SET with Dolly LSS1220SET - 1 Set

48,310,377 VND

38,648,302 VND

1 Piece(s) 19 Day(s) 614 1892 1519 Dolly not included Erector LSS1520SET without Dolly LSS1520SET 4933315752561 1 Set

63,513,657 VND

50,810,926 VND

1 Piece(s) 19 Day(s) 663 2075 1558 Dolly included Erector LSS1520SET with Dolly LSS1520SET - 1 Set

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    180
  • Shelf Material
    Stainless Steel (SUS430)
  • Post material
    Stainless Steel (SUS304)
  • Caster Material
    Rubber/Unichrome Plated Bracket
  • Dolly Main Body Material
    Aluminum
  • Features
    The circumference of the shelf board is a bending double layer structure strong against warpage and distortion.
  • Footnotes
    The standard set includes 4 shelf boards, 4 pillars, and taper screws for 4 levels (32 pcs.).
  • Shelf Panel Height Adjustment(mm)
    25.4 Pitch
  • Shelf Panel Thickness(mm)
    1.2
  • Internal Capacity
    1 Set

Product Description

The circumference of the shelf board is a folded double layer structure resistant to warping and distortion.

Part Number
1-4580-01 SALE
1-4580-02 SALE
1-4581-01 SALE
1-4581-02 SALE
1-4582-01 SALE
1-4582-02 SALE
1-4585-01 SALE
1-4585-02 SALE
1-4586-01 SALE
1-4586-02 SALE
1-4587-01 SALE
1-4587-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Depth
(mm)
Height
(mm)
Width
(mm)
Type Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

31,111,784 VND

24,889,427 VND

1 Piece(s) 19 Day(s) 461 1892 911 Dolly not included Erector MSS910SET without Dolly MSS910SET 4933315752257 1 Set

41,223,016 VND

32,978,413 VND

1 Piece(s) 19 Day(s) 500 2028 943 Dolly included Erector MSS910SET with Dolly MSS910SET - 1 Set

36,226,277 VND

28,981,022 VND

1 Piece(s) 19 Day(s) 461 1892 1213 Dolly not included Erector MSS1220SET without Dolly MSS1220SET 4933315751823 1 Set

51,142,979 VND

40,914,383 VND

1 Piece(s) 19 Day(s) 510 2075 1252 Dolly included Erector MSS1220SET with Dolly MSS1220SET - 1 Set

41,202,523 VND

32,962,018 VND

1 Piece(s) 19 Day(s) 461 1892 1519 Dolly not included Erector MSS1520SET without Dolly MSS1520SET - 1 Set

56,621,794 VND

45,297,435 VND

1 Piece(s) 19 Day(s) 510 2075 1558 Dolly included Erector MSS1520SET with Dolly MSS1520SET - 1 Set

35,731,190 VND

28,584,952 VND

1 Piece(s) 19 Day(s) 614 1892 911 Dolly not included Erector LSS910SET without Dolly LSS910SET 4933315752882 1 Set

48,888,738 VND

39,110,990 VND

1 Piece(s) 19 Day(s) 653 2028 943 Dolly included Erector LSS910SET with Dolly LSS910SET - 1 Set

41,272,460 VND

33,017,968 VND

1 Piece(s) 19 Day(s) 614 1892 1213 Dolly not included Erector LSS1220SET without Dolly LSS1220SET 4933315752479 1 Set

57,212,516 VND

45,770,013 VND

1 Piece(s) 19 Day(s) 653 2075 1252 Dolly included Erector LSS1220SET with Dolly LSS1220SET - 1 Set

48,310,377 VND

38,648,302 VND

1 Piece(s) 19 Day(s) 614 1892 1519 Dolly not included Erector LSS1520SET without Dolly LSS1520SET 4933315752561 1 Set

63,513,657 VND

50,810,926 VND

1 Piece(s) 19 Day(s) 663 2075 1558 Dolly included Erector LSS1520SET with Dolly LSS1520SET - 1 Set

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Solid Erector Shelf Standard Set Features

Features And Common Specifications

  • The circumference of the shelf board is a bending double layer structure strong against warpage and distortion.
  • Product classification: main body.
  • Product classification: shelf.

Solid Erector Shelf Without Dolly

Specifications

  • Material: shelf board / stainless steel (SUS430), post / stainless steel (SUS304), casters / rubber wheels and bright chromate plated bracket, dolly main body / aluminum.
  • Shelf board load resistance: 180 kg/level (distributed load).
  • Shelf board height adjustment: 25.4 mm pitch.
  • Assembly type (tool required)
  • Type: without dolly.
  • Width × depth × height: 911 × 461 × 1,892 mm.
  • *Standard set includes 4 shelf boards, 4 posts, and tapers for 4 levels (32 pcs.).
  • *Posts, dolly and casters are shared with the Super Erector Shelf (3-327-01).

Erector LSS910SET Without Dolly

Specifications

  • Material: shelf board / stainless steel (SUS430), post / stainless steel (SUS304).
  • Shelf board thickness: 1.2 mm.
  • Shelf board load resistance: 180 kg/level (distributed load).
  • Shelf board height adjustment: 25.4 mm pitch.
  • Assembly type (tool required)
  • Type: without dolly.
  • Width × depth × height: 911 × 614 × 1,892 mm.
  • *Includes 4 shelf boards, 4 posts and tapers for 4 levels (32 pcs.).
  • *Posts, dolly and casters are shared with the Super Erector Shelf (3-327-01).

Solid Erector Shelf With Dolly

Specifications

  • Material: shelf board / stainless steel (SUS430), post / stainless steel (SUS304), casters / rubber wheels and bright chromate plated bracket, dolly main body / aluminum.
  • Shelf board load resistance: 180 kg/level (distributed load).
  • Shelf board height adjustment: 25.4 mm pitch.
  • Assembly type (tool required)
  • Type: with dolly.
  • Width × depth × height: 943 × 500 × 2,017 mm.
  • *Standard set includes 4 shelf boards, 4 posts, and tapers for 4 levels (32 pcs.).
  • *Posts, dolly and casters are shared with the Super Erector Shelf (3-327-01).

Erector LSS910SET With Dolly

Specifications

  • Material: shelf board / stainless steel (SUS430), post / stainless steel (SUS304). Casters / rubber wheels and bright chromate plated bracket, dolly main body / aluminum.
  • Shelf board thickness: 1.2 mm.
  • Shelf board load resistance: 180 kg/level (distributed load).
  • Shelf board height adjustment: 25.4 mm pitch.
  • Type: with dolly.
  • Width × depth × height: 943 × 653 × 2,017 mm.
  • *Includes 4 shelf boards, 4 posts and tapers for 4 levels (32 pcs.).
  • *Posts, dolly and casters are shared with the Super Erector Shelf (3-327-01).
  • *Refer to the catalog for types and model numbers other than the above.
Dolly

Dolly

Developer's Perspective

 

Products born in response to the need for freedom in recombining with a taper system,
and the desire to store both small and unstable objects.
In addition to SUS430 stainless steel, numerous other variations have also been developed to meet a wide range of needs, including SUS304 stainless steel and more.