(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8482-01 |
1-8482-02 |
1-8482-03 |
1-8482-04 |
1-8482-05 |
1-8482-06 |
1-8482-07 |
1-8482-08 |
1-8482-09 |
1-8482-10 |
1-8482-11 |
1-8482-12 |
1-8482-13 |
1-8482-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
4,999,431 VND 3,999,545 VND |
1 Piece(s) | 15 Day(s) | 603 | 457 | Shelf Board A1824NC | A1824NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
5,171,825 VND 4,137,460 VND |
1 Piece(s) | 15 Day(s) | 755 | 457 | Shelf Board A1830NC | A1830NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
5,344,219 VND 4,275,375 VND |
1 Piece(s) | 15 Day(s) | 908 | 457 | Shelf Board A1836NC | A1836NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,033,796 VND 4,827,037 VND |
1 Piece(s) | 15 Day(s) | 1060 | 457 | Shelf Board A1842NC | A1842NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,206,190 VND 4,964,952 VND |
1 Piece(s) | 15 Day(s) | 1212 | 457 | Shelf Board A1848NC | A1848NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
7,412,949 VND 5,930,359 VND |
1 Piece(s) | 15 Day(s) | 1517 | 457 | Shelf Board A1860NC | A1860NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
8,447,314 VND 6,757,851 VND |
1 Piece(s) | 15 Day(s) | 1823 | 457 | Shelf Board A1872NC | A1872NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,033,796 VND 4,827,037 VND |
1 Piece(s) | 15 Day(s) | 603 | 609 | Shelf Board A2424NC | A2424NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,206,190 VND 4,964,952 VND |
1 Piece(s) | 15 Day(s) | 755 | 609 | Shelf Board A2430NC | A2430NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,550,978 VND 5,240,782 VND |
1 Piece(s) | 15 Day(s) | 908 | 609 | Shelf Board A2436NC | A2436NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,895,767 VND 5,516,614 VND |
1 Piece(s) | 15 Day(s) | 1060 | 609 | Shelf Board A2442NC | A2442NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
7,930,132 VND 6,344,106 VND |
1 Piece(s) | 15 Day(s) | 1212 | 609 | Shelf Board A2448NC | A2448NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
9,309,285 VND 7,447,428 VND |
1 Piece(s) | 15 Day(s) | 1517 | 609 | Shelf Board A2460NC | A2460NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
10,516,044 VND 8,412,835 VND |
1 Piece(s) | 15 Day(s) | 1823 | 609 | Shelf Board A2472NC | A2472NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) |
Can be assembled easily without any bolts, nuts or tools. Clear coating with anti-rust treatment provides excellent corrosion resistance. Shelf boards can be adjusted by a 25.4 mm pitch, allowing storage of items small to large.
Part Number |
---|
1-8482-01 |
1-8482-02 |
1-8482-03 |
1-8482-04 |
1-8482-05 |
1-8482-06 |
1-8482-07 |
1-8482-08 |
1-8482-09 |
1-8482-10 |
1-8482-11 |
1-8482-12 |
1-8482-13 |
1-8482-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Frontage (mm) |
Depth (mm) |
Manufacturer Product Name | Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
4,999,431 VND 3,999,545 VND |
1 Piece(s) | 15 Day(s) | 603 | 457 | Shelf Board A1824NC | A1824NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
5,171,825 VND 4,137,460 VND |
1 Piece(s) | 15 Day(s) | 755 | 457 | Shelf Board A1830NC | A1830NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
5,344,219 VND 4,275,375 VND |
1 Piece(s) | 15 Day(s) | 908 | 457 | Shelf Board A1836NC | A1836NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,033,796 VND 4,827,037 VND |
1 Piece(s) | 15 Day(s) | 1060 | 457 | Shelf Board A1842NC | A1842NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,206,190 VND 4,964,952 VND |
1 Piece(s) | 15 Day(s) | 1212 | 457 | Shelf Board A1848NC | A1848NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
7,412,949 VND 5,930,359 VND |
1 Piece(s) | 15 Day(s) | 1517 | 457 | Shelf Board A1860NC | A1860NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
8,447,314 VND 6,757,851 VND |
1 Piece(s) | 15 Day(s) | 1823 | 457 | Shelf Board A1872NC | A1872NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,033,796 VND 4,827,037 VND |
1 Piece(s) | 15 Day(s) | 603 | 609 | Shelf Board A2424NC | A2424NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,206,190 VND 4,964,952 VND |
1 Piece(s) | 15 Day(s) | 755 | 609 | Shelf Board A2430NC | A2430NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,550,978 VND 5,240,782 VND |
1 Piece(s) | 15 Day(s) | 908 | 609 | Shelf Board A2436NC | A2436NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
6,895,767 VND 5,516,614 VND |
1 Piece(s) | 15 Day(s) | 1060 | 609 | Shelf Board A2442NC | A2442NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
7,930,132 VND 6,344,106 VND |
1 Piece(s) | 15 Day(s) | 1212 | 609 | Shelf Board A2448NC | A2448NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
9,309,285 VND 7,447,428 VND |
1 Piece(s) | 15 Day(s) | 1517 | 609 | Shelf Board A2460NC | A2460NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) | ||
10,516,044 VND 8,412,835 VND |
1 Piece(s) | 15 Day(s) | 1823 | 609 | Shelf Board A2472NC | A2472NC | 1 Set (Main Unit, Dedicated Taper x 1 Level: 4 pcs) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
Frequent height adjustment was difficult with conventional methods.
As such, a structure was adopted that can be locked with a lever, allowing the shelves to easily be adjusted.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy