(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clean Tank

Clean Tank
  • Sale

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    5,693,529 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-2419-01 SALE
1-2419-02 SALE
1-2419-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name Outer Diameter x Height
(mm)
Amount Of Content

5,693,529 VND

4,554,823 VND

1 Piece(s) 19 Day(s) 100L Clean Tank 100 φ580×560 1 pc.

8,955,398 VND

7,164,318 VND

1 Piece(s) 19 Day(s) 200L Clean Tank 200 φ700×680 1 pc.

11,084,600 VND

8,867,680 VND

1 Piece(s) 19 Day(s) 300L Clean Tank 300 φ790×790 1 pc.

Basic Specifications

  • Product Type
    Large Tank
  • Features
    Features outstanding chemical resistance and ultraviolet resistance. Lightweight and compact, it can be hung from a rope for easy transport.
  • Material
    PE (polyethylene)
  • Other specifications
    (Internal Thread Type), with 25A Fitting Plug
  • Manhole I.D.
    φ280mm
  • Amount Of Content
    1 pc.

Product Description

Has excellent chemical resistance and UV resistance.
Lightweight and compact, it can be hung on a rope and is convenient to carry.

Part Number
1-2419-01 SALE
1-2419-02 SALE
1-2419-03 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Manufacturer Product Name Outer Diameter x Height
(mm)
Amount Of Content

5,693,529 VND

4,554,823 VND

1 Piece(s) 19 Day(s) 100L Clean Tank 100 φ580×560 1 pc.

8,955,398 VND

7,164,318 VND

1 Piece(s) 19 Day(s) 200L Clean Tank 200 φ700×680 1 pc.

11,084,600 VND

8,867,680 VND

1 Piece(s) 19 Day(s) 300L Clean Tank 300 φ790×790 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1