(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TamaCan Capacity 10 L–20 L

TamaCan Capacity 10 L–20 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

  • Order Qty :
  • From :
    880,414 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-7703-01
2-7703-02
2-7703-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Size
(mm)
Model number Manufacturer Product Name Quantity

959,981 VND

1 Piece(s) 9 Day(s) 20L 265X265X395 KK-116-8 Tamacan (UN Compliant Container) KK-116-8 1 pc.

959,981 VND

1 Piece(s) 9 Day(s) 18L 270X270X351 KK-140 Tamacan (UN Compliant Container) KK-140 1 pc.

880,414 VND

1 Piece(s) 9 Day(s) 10L 230X230X280 KM-331 Tamacan (UN Compliant Container) KM-331 1 pc.

Basic Specifications

  • Product Type
    PE (polyethylene) container
  • Shape
    Square shape
  • Mouth Inner Diam.(φ mm)
    φ50
  • Material
    Main Body, Cap, Internal Lid: PE (Polyethylene)
  • Footnotes
    Price per 1 unit.
  • Features
    UN-certified container suitable for transportation and storage of hazardous goods.
  • Quantity
    1 pc.

Product Description

Square container made of PE (polyethylene).
Since it is a UN standard certified container, dangerous goods can be transported and stored.

Part Number
2-7703-01
2-7703-02
2-7703-03
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity Size
(mm)
Model number Manufacturer Product Name Quantity

959,981 VND

1 Piece(s) 9 Day(s) 20L 265X265X395 KK-116-8 Tamacan (UN Compliant Container) KK-116-8 1 pc.

959,981 VND

1 Piece(s) 9 Day(s) 18L 270X270X351 KK-140 Tamacan (UN Compliant Container) KK-140 1 pc.

880,414 VND

1 Piece(s) 9 Day(s) 10L 230X230X280 KM-331 Tamacan (UN Compliant Container) KM-331 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1