(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo: Cập nhật hệ thống Hải quan và Thuế có thể gây chậm trễ trong giao hàng. Xem chi tiết.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.

Eco Plastic Pail Rectangular

Eco Plastic Pail Rectangular
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    441,329 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-8214-01 SALE
1-8214-02 SALE
1-8214-03 SALE
1-8214-04 SALE
1-8214-05 SALE
1-8214-06 SALE
1-8214-07 SALE
1-8214-08 SALE
1-8214-09 SALE
1-8214-10 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

1,310,196 VND

1,048,157 VND

1 Piece(s) 9 Day(s) 35 250X370X530 Eco Poly Pail Square, PEK35H Body PEK35H Body 4580167560655 1 pc.

441,329 VND

353,063 VND

1 Piece(s) 9 Day(s) - 265X380X 75 Eco Poly Pail Square, PEKF3H Lid PEKF3H Lid 4580167560600 1 pc.

1,492,731 VND

1,194,185 VND

1 Piece(s) 9 Day(s) 45 340X475X570 Eco Poly Pail Square, PEK45H Body PEK45H Body 4580167560662 1 pc.

441,329 VND

353,063 VND

1 Piece(s) 9 Day(s) - 345X430X 95 Eco Poly Pail Square, PEKF4H Lid PEKF4H Lid 4580167560617 1 pc.

1,768,561 VND

1,414,849 VND

1 Piece(s) 9 Day(s) 60 370X510X620 Eco Poly Pail Square, PEK60H Body PEK60H Body 4580167560679 1 pc.

551,661 VND

441,329 VND

1 Piece(s) 9 Day(s) - 375X465X 95 Eco Poly Pail Square, PEKF6H Lid PEKF6H Lid 4580167560624 1 pc.

2,851,197 VND

2,280,958 VND

1 Piece(s) 9 Day(s) 70 395X500X645 Eco Poly Pail Square, PEK70H Body PEK70H Body 4580167560686 1 pc.

713,509 VND

570,807 VND

1 Piece(s) 9 Day(s) - 410X510X125 Eco Poly Pail Square, PEKF7H Lid PEKF7H Lid 4580167560631 1 pc.

3,309,968 VND

2,647,974 VND

1 Piece(s) 9 Day(s) 90 430X550X710 Eco Poly Pail Square, PEK90H Body PEK90H Body 4580167560693 1 pc.

803,154 VND

642,523 VND

1 Piece(s) 9 Day(s) - 450X565X140 Eco Poly Pail Square, PEKF9H Lid PEKF9H Lid 4580167560648 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Dust Wagon
    Other
  • Material
    PP (Polypropylene)
  • Specification details
    Eco Mark Certified Product (Recycled Resin Usage Ratio: 70%)
  • Internal Capacity
    1 pc.

Product Description

Eco Mark Certified Product (Recycled Resin Usage Ratio: 70%)

Part Number
1-8214-01 SALE
1-8214-02 SALE
1-8214-03 SALE
1-8214-04 SALE
1-8214-05 SALE
1-8214-06 SALE
1-8214-07 SALE
1-8214-08 SALE
1-8214-09 SALE
1-8214-10 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Internal Capacity

1,310,196 VND

1,048,157 VND

1 Piece(s) 9 Day(s) 35 250X370X530 Eco Poly Pail Square, PEK35H Body PEK35H Body 4580167560655 1 pc.

441,329 VND

353,063 VND

1 Piece(s) 9 Day(s) - 265X380X 75 Eco Poly Pail Square, PEKF3H Lid PEKF3H Lid 4580167560600 1 pc.

1,492,731 VND

1,194,185 VND

1 Piece(s) 9 Day(s) 45 340X475X570 Eco Poly Pail Square, PEK45H Body PEK45H Body 4580167560662 1 pc.

441,329 VND

353,063 VND

1 Piece(s) 9 Day(s) - 345X430X 95 Eco Poly Pail Square, PEKF4H Lid PEKF4H Lid 4580167560617 1 pc.

1,768,561 VND

1,414,849 VND

1 Piece(s) 9 Day(s) 60 370X510X620 Eco Poly Pail Square, PEK60H Body PEK60H Body 4580167560679 1 pc.

551,661 VND

441,329 VND

1 Piece(s) 9 Day(s) - 375X465X 95 Eco Poly Pail Square, PEKF6H Lid PEKF6H Lid 4580167560624 1 pc.

2,851,197 VND

2,280,958 VND

1 Piece(s) 9 Day(s) 70 395X500X645 Eco Poly Pail Square, PEK70H Body PEK70H Body 4580167560686 1 pc.

713,509 VND

570,807 VND

1 Piece(s) 9 Day(s) - 410X510X125 Eco Poly Pail Square, PEKF7H Lid PEKF7H Lid 4580167560631 1 pc.

3,309,968 VND

2,647,974 VND

1 Piece(s) 9 Day(s) 90 430X550X710 Eco Poly Pail Square, PEK90H Body PEK90H Body 4580167560693 1 pc.

803,154 VND

642,523 VND

1 Piece(s) 9 Day(s) - 450X565X140 Eco Poly Pail Square, PEKF9H Lid PEKF9H Lid 4580167560648 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1