(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slim Duster

Slim Duster
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 1-8558-01

  • Product Type
    Trash can
  • Capacity(L)
    25
  • Application
    Trash can
  • Dust Wagon
    Other
  • Size(mm)
    210X350X550
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Slim Duster ESD5S
  • Manufacturer Model Number
    ESD5S
  • JAN Code
    4580167561263
  • Features
    The lid can be opened or closed easily just by pressing it with a finger.
  • Internal Capacity
    1 pc.
Part Number
1-8558-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,891,063 VND

1,512,850 VND

1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Capacity(L)
    25
  • Application
    Trash can
  • Dust Wagon
    Other
  • Size(mm)
    210X350X550
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Slim Duster ESD5S
  • Manufacturer Model Number
    ESD5S
  • JAN Code
    4580167561263
  • Features
    The lid can be opened or closed easily just by pressing it with a finger.
  • Internal Capacity
    1 pc.

Specifications of 1-8558-01

  • Product Type
    Trash can
  • Capacity(L)
    25
  • Application
    Trash can
  • Dust Wagon
    Other
  • Size(mm)
    210X350X550
  • Material
    PP (Polypropylene)
  • Manufacturer Product Name
    Slim Duster ESD5S
  • Manufacturer Model Number
    ESD5S
  • JAN Code
    4580167561263
  • Features
    The lid can be opened or closed easily just by pressing it with a finger.
  • Internal Capacity
    1 pc.
Part Number
1-8558-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

1,891,063 VND

1,512,850 VND

1 Piece(s) 9 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1