(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Oily Waste Can

Oily Waste Can
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    9,447,200 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-1063-01 SALE
2-1063-02 SALE
2-1063-03 SALE
2-1063-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Size
(mm)
Weight
(kg)
Manufacturer Product Name Manufacturer Model Number Internal Capacity

9,447,200 VND

7,557,760 VND

1 Piece(s) 9 Day(s) 23 φ302X403 Approximately 4.3 Fire Resistant Trash Can J09100 J09100 1 unit

10,895,311 VND

8,716,249 VND

1 Piece(s) 9 Day(s) 38 φ354X464 Approximately 5.7 Fire Resistant Trash Can J09300 J09300 1 unit

12,308,944 VND

9,847,155 VND

1 Piece(s) 9 Day(s) 53 φ408X514 Approx. 7.0 Fire Resistant Trash Can J09500 J09500 1 unit

18,302,176 VND

14,641,741 VND

1 Piece(s) 9 Day(s) 79 φ467X595 Approx. 10 Fire Resistant Trash Can J09700 J09700 1 unit

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Dust Wagon
    Other
  • Material
    Steel
  • Features
    For storage of cloth and waste dampened with solvent, thinner, oil, etc., and sorbent and others minimizing risks of natural spontaneous ignition. With vent hole at the bottom of the main unit, the raised structure prevents increase of inside temperature. There is a handle convenient for transfer and transportation.
  • Specification details
    Compliant with FM and UL standards
  • Internal Capacity
    1 unit

Product Description

For storage of cloths and rags soaked with solvent, paint thinner, oil, etc., or absorbents in order to minimize risks of natural spontaneous ignition. Because the bottom of the main body is ventilated and raised, it prevents internal temperature increases. Includes a handle for carrying and moving.

Part Number
2-1063-01 SALE
2-1063-02 SALE
2-1063-03 SALE
2-1063-04 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Capacity
(L)
Size
(mm)
Weight
(kg)
Manufacturer Product Name Manufacturer Model Number Internal Capacity

9,447,200 VND

7,557,760 VND

1 Piece(s) 9 Day(s) 23 φ302X403 Approximately 4.3 Fire Resistant Trash Can J09100 J09100 1 unit

10,895,311 VND

8,716,249 VND

1 Piece(s) 9 Day(s) 38 φ354X464 Approximately 5.7 Fire Resistant Trash Can J09300 J09300 1 unit

12,308,944 VND

9,847,155 VND

1 Piece(s) 9 Day(s) 53 φ408X514 Approx. 7.0 Fire Resistant Trash Can J09500 J09500 1 unit

18,302,176 VND

14,641,741 VND

1 Piece(s) 9 Day(s) 79 φ467X595 Approx. 10 Fire Resistant Trash Can J09700 J09700 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Oily Waste Can Details

Oily Waste Can: Related images

Oily Waste Can image

Common specifications

  • Materials: steel

2-1063-01 specifications

  • Mass: approx. 4.3 kg
  • Size: ø302 × 403 mm
  • Capacity: approx. 23 L

2-1063-02 specifications

  • Mass: approx. 5.7 kg
  • Size: ø354 × 464 mm
  • Capacity: approx. 38 L

2-1063-03 specifications

  • Mass: approx. 7.0 kg
  • Size: ø408 × 514 mm
  • Capacity: 53 L

Development Background

 

Industrial wipes and rags pose a serious fire risk if they are improperly disposed of after being used to absorb a highly flammable liquid. This FM Approved trash can was developed to lower this risk.