(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-1008-01 |
7-1008-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (L) |
Effective inside dimensions (mm) |
Set Outside Dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
1,023,819 VND 819,055 VND |
1 Piece(s) | 9 Day(s) | 20 | 270X270X265 | 327X315X296 | Medical Pail K#20 | K#20 | 4983049872127 | 1 pc. | ||
2,023,705 VND 1,618,964 VND |
1 Piece(s) | 9 Day(s) | 50 | 361X247X517 | 435X309X554 | Medical Pail K#50 | K#50 | 4983049875128 | 1 pc. |
Part Number |
---|
7-1008-01 |
7-1008-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (L) |
Effective inside dimensions (mm) |
Set Outside Dimensions (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
1,023,819 VND 819,055 VND |
1 Piece(s) | 9 Day(s) | 20 | 270X270X265 | 327X315X296 | Medical Pail K#20 | K#20 | 4983049872127 | 1 pc. | ||
2,023,705 VND 1,618,964 VND |
1 Piece(s) | 9 Day(s) | 50 | 361X247X517 | 435X309X554 | Medical Pail K#50 | K#50 | 4983049875128 | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy