(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-5009-01 |
7-5009-02 |
7-5009-03 |
7-5009-04 |
7-5009-06 |
7-5009-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Type | Capacity (L) |
Application | Specifications | Material | Width×Upper depth×Lower depth×Height (mm) |
Color | Caster (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Red | - | Universal Box SAX45 (Red) | SAX45 Red | 4546678000165 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Yellow | - | Universal Box SAX45 (Yellow) | SAX45 Yellow | 4546678000189 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Green | - | Universal Box SAX45 (Green) | SAX45 Green | 4546678000196 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Blue | - | Universal Box SAX45 (Blue) | SAX45 Blue | 4546678000172 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Gray | - | Universal Box SAX45 Gray | SAX45 Gray | 4546678000240 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
1,379,153 VND |
1 Piece(s) | 9 Day(s) | Other | - | Other | Caster | - | 4-piece set (φ50 mm free) | - | φ50 | Universal Box Caster x 4 Included | Caster | 4546678000776 | Casters can be easily mounted to each box type without any tools. | - | 1 Set (Casters: 4 pcs) |
Allows color-coding by content.
Part Number |
---|
7-5009-01 |
7-5009-02 |
7-5009-03 |
7-5009-04 |
7-5009-06 |
7-5009-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Type | Capacity (L) |
Application | Specifications | Material | Width×Upper depth×Lower depth×Height (mm) |
Color | Caster (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Features | Footnotes | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Red | - | Universal Box SAX45 (Red) | SAX45 Red | 4546678000165 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Yellow | - | Universal Box SAX45 (Yellow) | SAX45 Yellow | 4546678000189 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Green | - | Universal Box SAX45 (Green) | SAX45 Green | 4546678000196 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Blue | - | Universal Box SAX45 (Blue) | SAX45 Blue | 4546678000172 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
2,758,307 VND |
1 Piece(s) | 15 Day(s) | Dust Wagon | 45 | Garbage Collection Point | - | PP (Polypropylene) | 316X561X340X315 | Gray | - | Universal Box SAX45 Gray | SAX45 Gray | 4546678000240 | Color coding and managing contents by type and area help with correction of power reduction, environmental beautification and disposal work. If boxes are stacked, they can be left open using the lid holder at the top. | Casters are not included. | 1 unit | ||
1,379,153 VND |
1 Piece(s) | 9 Day(s) | Other | - | Other | Caster | - | 4-piece set (φ50 mm free) | - | φ50 | Universal Box Caster x 4 Included | Caster | 4546678000776 | Casters can be easily mounted to each box type without any tools. | - | 1 Set (Casters: 4 pcs) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy