(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Dust Cart Garbage Bag Capacity (L) 70

Dust Cart Garbage Bag Capacity (L) 70

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 7-5330-01

  • Product Type
    Dust Wagon
  • Application
    Garbage Collection Point
  • Dust Wagon
    Dust Wagon Frame
  • Size(mm)
    414X374X660
  • Weight(kg)
    3
  • Caster(mm)
    ø50 (with Stoppers)
  • Manufacturer Product Name
    Dust Cart (Trash) DC Body
  • Manufacturer Model Number
    DC (Main Unit)
  • JAN Code
    4562108486637
  • Features
    The bottom part of the main body can be used to stock rolled garbage bags. Mesh is used for the main body base, holding garbage bags securely. Made of stainless steel and chemical resistant.
  • Footnotes
    Garbage bags are not included.
  • Internal Capacity
    1 unit
Part Number
7-5330-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

22,248,988 VND

1 Piece(s) 9 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dust Wagon
  • Application
    Garbage Collection Point
  • Dust Wagon
    Dust Wagon Frame
  • Size(mm)
    414X374X660
  • Weight(kg)
    3
  • Caster(mm)
    ø50 (with Stoppers)
  • Manufacturer Product Name
    Dust Cart (Trash) DC Body
  • Manufacturer Model Number
    DC (Main Unit)
  • JAN Code
    4562108486637
  • Features
    The bottom part of the main body can be used to stock rolled garbage bags. Mesh is used for the main body base, holding garbage bags securely. Made of stainless steel and chemical resistant.
  • Footnotes
    Garbage bags are not included.
  • Internal Capacity
    1 unit

Product Description

Eliminates troublesome bag replacement and garbage collection.

Specifications of 7-5330-01

  • Product Type
    Dust Wagon
  • Application
    Garbage Collection Point
  • Dust Wagon
    Dust Wagon Frame
  • Size(mm)
    414X374X660
  • Weight(kg)
    3
  • Caster(mm)
    ø50 (with Stoppers)
  • Manufacturer Product Name
    Dust Cart (Trash) DC Body
  • Manufacturer Model Number
    DC (Main Unit)
  • JAN Code
    4562108486637
  • Features
    The bottom part of the main body can be used to stock rolled garbage bags. Mesh is used for the main body base, holding garbage bags securely. Made of stainless steel and chemical resistant.
  • Footnotes
    Garbage bags are not included.
  • Internal Capacity
    1 unit
Part Number
7-5330-01
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

22,248,988 VND

1 Piece(s) 9 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1