(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Polisher Floor Cleaner Width (mm) 350

Polisher Floor Cleaner Width (mm) 350
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of 1-3646-01

  • Product Type
    Polisher
  • Specifications
    Electric type
  • Main Body Size(mm)
    350X480X1220
  • Weight(kg)
    26.2
  • Power Consumption(W)
    1100
  • Power Supply
    AC100V 50/60Hz 
  • Power cord length(m)
    15
  • Revolution Frequency (50/60Hz)(rpm)
    200/240
  • Manufacturer Product Name
    Polisher E-3-1
  • Part Number
    E-3-1
  • Features
    Has excellent mobility. Can clean wide floor areas quickly. Can adjust handle angle with manual slide lever.
  • Footnotes
    Brush and polisher plate are not included with the main body.
  • Size: Pad(mm)
    Approx. 330
  • Size: Brush(mm)
    Approx. 300
  • Amount Of Content
    1 unit
Part Number
1-3646-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

61,579,196 VND

49,263,357 VND

1 Piece(s) 15 Day(s) 1 unit

Basic Specifications

  • Product Type
    Polisher
  • Specifications
    Electric type
  • Main Body Size(mm)
    350X480X1220
  • Weight(kg)
    26.2
  • Power Consumption(W)
    1100
  • Power Supply
    AC100V 50/60Hz 
  • Power cord length(m)
    15
  • Revolution Frequency (50/60Hz)(rpm)
    200/240
  • Manufacturer Product Name
    Polisher E-3-1
  • Part Number
    E-3-1
  • Features
    Has excellent mobility. Can clean wide floor areas quickly. Can adjust handle angle with manual slide lever.
  • Footnotes
    Brush and polisher plate are not included with the main body.
  • Size: Pad(mm)
    Approx. 330
  • Size: Brush(mm)
    Approx. 300
  • Amount Of Content
    1 unit

Product Description

[Features]
It is highly maneuverable and can quickly clean large floors.
The angle of the handle can be adjusted with a manual slide lever.

Specifications of 1-3646-01

  • Product Type
    Polisher
  • Specifications
    Electric type
  • Main Body Size(mm)
    350X480X1220
  • Weight(kg)
    26.2
  • Power Consumption(W)
    1100
  • Power Supply
    AC100V 50/60Hz 
  • Power cord length(m)
    15
  • Revolution Frequency (50/60Hz)(rpm)
    200/240
  • Manufacturer Product Name
    Polisher E-3-1
  • Part Number
    E-3-1
  • Features
    Has excellent mobility. Can clean wide floor areas quickly. Can adjust handle angle with manual slide lever.
  • Footnotes
    Brush and polisher plate are not included with the main body.
  • Size: Pad(mm)
    Approx. 330
  • Size: Brush(mm)
    Approx. 300
  • Amount Of Content
    1 unit
Part Number
1-3646-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

61,579,196 VND

49,263,357 VND

1 Piece(s) 15 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1