(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotating Mop Length (mm) 1250

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 2-3459-01

  • Product Type
    Mop
  • Mop Type
    Rotation Mop
  • Specifications
    Main Body Set
  • Detailed sizes(mm)
    Handle Length/1,250, Bucket/Approx. 470X300X320
  • Manufacturer Product Name
    Rotation Mop KMO-450
  • Manufacturer Model Number
    KMO-450
  • JAN Code
    4905009798339
  • Features
    The microfiber mop catches dirt whether wiping with or without water. Simply step on the pedal of the bucket to remove water using centrifugal force.
  • Material
    Handle: Stainless Steel (SUS201) + PP (Polypropylene) / Mop Head: PP (Polypropylene) + Micro Fiber / Bucket: PP (Polypropylene) + PA (Nylon)
  • Amount Of Content
    1 Set
Part Number
2-3459-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

2,085,767 VND

1,668,614 VND

1 Piece(s) 9 Day(s) 1 Set

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Rotation Mop
  • Specifications
    Main Body Set
  • Detailed sizes(mm)
    Handle Length/1,250, Bucket/Approx. 470X300X320
  • Manufacturer Product Name
    Rotation Mop KMO-450
  • Manufacturer Model Number
    KMO-450
  • JAN Code
    4905009798339
  • Features
    The microfiber mop catches dirt whether wiping with or without water. Simply step on the pedal of the bucket to remove water using centrifugal force.
  • Material
    Handle: Stainless Steel (SUS201) + PP (Polypropylene) / Mop Head: PP (Polypropylene) + Micro Fiber / Bucket: PP (Polypropylene) + PA (Nylon)
  • Amount Of Content
    1 Set

Specifications of 2-3459-01

  • Product Type
    Mop
  • Mop Type
    Rotation Mop
  • Specifications
    Main Body Set
  • Detailed sizes(mm)
    Handle Length/1,250, Bucket/Approx. 470X300X320
  • Manufacturer Product Name
    Rotation Mop KMO-450
  • Manufacturer Model Number
    KMO-450
  • JAN Code
    4905009798339
  • Features
    The microfiber mop catches dirt whether wiping with or without water. Simply step on the pedal of the bucket to remove water using centrifugal force.
  • Material
    Handle: Stainless Steel (SUS201) + PP (Polypropylene) / Mop Head: PP (Polypropylene) + Micro Fiber / Bucket: PP (Polypropylene) + PA (Nylon)
  • Amount Of Content
    1 Set
Part Number
2-3459-01 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

2,085,767 VND

1,668,614 VND

1 Piece(s) 9 Day(s) 1 Set

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1