(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wing Mop

Wing Mop
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 0-8769-02

  • Product Type
    Mop
  • Mop Type
    Mop
  • Detailed sizes(mm)
    300X1380
  • Manufacturer Product Name
    Wing Mop Mop
  • Manufacturer Model Number
    Mop
  • Features
    Because the amount of moisture after cleaning is small, it is sanitary and has anti-slip effect. The sponge surface dries quickly, slowing the growth of bacteria. The dirt can be easily removed just by moving it up and down several times in a bucket.
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
0-8769-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

2,861,743 VND

2,289,394 VND

1 Piece(s) 15 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Mop
  • Detailed sizes(mm)
    300X1380
  • Manufacturer Product Name
    Wing Mop Mop
  • Manufacturer Model Number
    Mop
  • Features
    Because the amount of moisture after cleaning is small, it is sanitary and has anti-slip effect. The sponge surface dries quickly, slowing the growth of bacteria. The dirt can be easily removed just by moving it up and down several times in a bucket.
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

Leaves minimal moisture after cleaning, sanitary, and with anti-slip effects. The rapid drying of the sponge surface prevents bacterial growth. The dirt can be easily removed just by swishing it up and down in a bucket.

Specifications of 0-8769-02

  • Product Type
    Mop
  • Mop Type
    Mop
  • Detailed sizes(mm)
    300X1380
  • Manufacturer Product Name
    Wing Mop Mop
  • Manufacturer Model Number
    Mop
  • Features
    Because the amount of moisture after cleaning is small, it is sanitary and has anti-slip effect. The sponge surface dries quickly, slowing the growth of bacteria. The dirt can be easily removed just by moving it up and down several times in a bucket.
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
0-8769-02 SALE
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

2,861,743 VND

2,289,394 VND

1 Piece(s) 15 Day(s) 1 pc.

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1