(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-7257-01 |
2-7257-02 |
2-7257-03 |
2-7257-04 |
2-7257-05 |
2-7257-11 |
2-7257-12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Product Type | Mop Type | Specifications | Width×Length (mm) |
Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight | Features | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | Mop CL-374-110, Green | CL-374-110 (Green) | 4904771730714 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 red | CL-374-110 (Red) | 4904771730523 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 blue | CL-374-110 (Blue) | 4904771730639 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 yellow | CL-374-110 (Yellow) | 4904771730851 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 white | CL-374-110 (White) | 4904771730981 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
396,304 VND 317,043 VND |
1 Piece(s) | - | 9 Day(s) | Other | Mop Spare Yarn | Holder (For mop installation) | - | - | FX Mop CL374-300-0 holder | CL-374-300-0 | 4904771733500 | - | - | - | 1 pc. | ||
2,313,327 VND 1,850,662 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | Mop | - | FX Ecorag (mop) | 240X240 | - | FX mop CL374-713-0 | CL-374-713-0 | 4904771736709 | - | The mop part has been increased by 30 g compared to the Ecorag, helping improve its wiping effect. | Polyester, Rayon, etc. | 1 Bag (10 Sheets) |
Usage location can be indicated by the color of the handle. FX Ecorag mop part was increased by 30 g compared to the Ecorag, helping improve its wiping effect.
Part Number |
---|
2-7257-01 |
2-7257-02 |
2-7257-03 |
2-7257-04 |
2-7257-05 |
2-7257-11 |
2-7257-12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Product Type | Mop Type | Specifications | Width×Length (mm) |
Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Weight | Features | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | Mop CL-374-110, Green | CL-374-110 (Green) | 4904771730714 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 red | CL-374-110 (Red) | 4904771730523 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 blue | CL-374-110 (Blue) | 4904771730639 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 yellow | CL-374-110 (Yellow) | 4904771730851 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
655,098 VND 524,078 VND |
1 Piece(s) | - | 9 Day(s) | Other | - | Handle | - | Approximately 1380 | FX Mop CL-374-110 white | CL-374-110 (White) | 4904771730981 | Approx. 390 kg | Usage location can be indicated by the color of the handle. | - | 1 pc. | ||
396,304 VND 317,043 VND |
1 Piece(s) | - | 9 Day(s) | Other | Mop Spare Yarn | Holder (For mop installation) | - | - | FX Mop CL374-300-0 holder | CL-374-300-0 | 4904771733500 | - | - | - | 1 pc. | ||
2,313,327 VND 1,850,662 VND |
1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | Mop | - | FX Ecorag (mop) | 240X240 | - | FX mop CL374-713-0 | CL-374-713-0 | 4904771736709 | - | The mop part has been increased by 30 g compared to the Ecorag, helping improve its wiping effect. | Polyester, Rayon, etc. | 1 Bag (10 Sheets) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy