(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Caution
thận trọng
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2521-01 |
1-2521-11 |
1-2521-12 |
1-2521-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Name | Detailed sizes (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight | Features | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
762,996 VND 610,397 VND |
1 Piece(s) | 9 Day(s) | Free Handle | Approx. 90×1,350 | Cleaning Handle MO359-00SU-MB | MO359-00SU-MB | 470g | Superior in rustproofing and durability. | Aluminum Pipe (Handle) / Polypropylene (Head) | 1 pc. | ||
332,214 VND 265,771 VND |
1 Piece(s) | 9 Day(s) | Head/Thread Rug | Approx. 230 x 210 | Cleaning Handle C313-8-300X-MB | C313-8-300X-MB | 300g | Both ends are coated with rubber, which prevent skirting boards, etc. from being scratched. | Polypropylene (shell), Cotton / Polyester / Rayon (Yarn) | 1 pc. | ||
664,427 VND 531,542 VND |
1 Piece(s) | 9 Day(s) | Head/Dry Wiper | Full length approx. 400 | Cleaning Handle C266-040X-MB | C266-040X-MB | 180g | - | ABS Resin / Synthetic Rubber | 1 pc. | ||
602,366 VND 481,893 VND |
1 Piece(s) | 9 Day(s) | Head/Brush | Approx. 173X400 | Cleaning Handle C265-000X-MB | C265-000X-MB | 260g | - | Natural Wood (Grade A), Polyethylene Terephthalate (wool) | 1 pc. |
Part Number |
---|
1-2521-01 |
1-2521-11 |
1-2521-12 |
1-2521-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Name | Detailed sizes (mm) |
Manufacturer Product Name | Manufacturer Model Number | Weight | Features | Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
762,996 VND 610,397 VND |
1 Piece(s) | 9 Day(s) | Free Handle | Approx. 90×1,350 | Cleaning Handle MO359-00SU-MB | MO359-00SU-MB | 470g | Superior in rustproofing and durability. | Aluminum Pipe (Handle) / Polypropylene (Head) | 1 pc. | ||
332,214 VND 265,771 VND |
1 Piece(s) | 9 Day(s) | Head/Thread Rug | Approx. 230 x 210 | Cleaning Handle C313-8-300X-MB | C313-8-300X-MB | 300g | Both ends are coated with rubber, which prevent skirting boards, etc. from being scratched. | Polypropylene (shell), Cotton / Polyester / Rayon (Yarn) | 1 pc. | ||
664,427 VND 531,542 VND |
1 Piece(s) | 9 Day(s) | Head/Dry Wiper | Full length approx. 400 | Cleaning Handle C266-040X-MB | C266-040X-MB | 180g | - | ABS Resin / Synthetic Rubber | 1 pc. | ||
602,366 VND 481,893 VND |
1 Piece(s) | 9 Day(s) | Head/Brush | Approx. 173X400 | Cleaning Handle C265-000X-MB | C265-000X-MB | 260g | - | Natural Wood (Grade A), Polyethylene Terephthalate (wool) | 1 pc. |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy