(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TCT Green Mop V-1

TCT Green Mop V-1
  • Sale
  • Until 31/03/2025

You can add up to 6 items to the comparison list.
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0-2750-01 SALE
0-2750-02 SALE
0-2750-03 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Product Type Mop Type Detailed sizes
(mm)
Manufacturer Product Name Manufacturer Model Number Weight Material Accessory Amount Of Content

Special Price

1 Piece(s) - 9 Day(s) Mop Mop (width)300 X (depth) 95 X (height) 1300 TCT Green Mop V-1 Main Unit Main Body + 10 Special Non-woven Fabric Sheets 1,200 g (2,200 when full) Main Body, Head, Tank: PP (Polypropylene), Handle: Aluminum, Non-Woven Fabric: Rayon, Polyester Non-woven fabric 10 pieces 1 Set (Main Unit, Dedicated Non-woven Fabric: 10 Sheets)

5,914,134 VND

4,731,307 VND

1 Piece(s) - 9 Day(s) Other Mop Spare Yarn (vertical) 320 X (horizontal) 155 Disinfectant 30 spare non-woven fabric Spare non-woven fabric - Rayon, Polyester - 1 Bag (100 Sheets)

Special Price

1 Pack(s)

5 Pieces Per Package

9 Day(s) Other Mop Spare Yarn - Bellows hose for disinfectant, 5 pcs Replacement Bellows Hose - Polyvinylidene fluoride (PVDF) - 1 Bag (5 pcs.)

Basic Specifications

  • Tank Capacity
    1.2l 
  • Features
    Performs application of chemical agents on the floor like a mop by pouring chemical agents into the tank. Hygienic special cloth can be easily attached and removed without touching. Compared to mop, saves work time significantly, and maintenance is also easy.
Part Number
0-2750-01 SALE
0-2750-02 SALE
0-2750-03 SALE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Product Type Mop Type Detailed sizes
(mm)
Manufacturer Product Name Manufacturer Model Number Weight Material Accessory Amount Of Content

Special Price

1 Piece(s) - 9 Day(s) Mop Mop (width)300 X (depth) 95 X (height) 1300 TCT Green Mop V-1 Main Unit Main Body + 10 Special Non-woven Fabric Sheets 1,200 g (2,200 when full) Main Body, Head, Tank: PP (Polypropylene), Handle: Aluminum, Non-Woven Fabric: Rayon, Polyester Non-woven fabric 10 pieces 1 Set (Main Unit, Dedicated Non-woven Fabric: 10 Sheets)

5,914,134 VND

4,731,307 VND

1 Piece(s) - 9 Day(s) Other Mop Spare Yarn (vertical) 320 X (horizontal) 155 Disinfectant 30 spare non-woven fabric Spare non-woven fabric - Rayon, Polyester - 1 Bag (100 Sheets)

Special Price

1 Pack(s)

5 Pieces Per Package

9 Day(s) Other Mop Spare Yarn - Bellows hose for disinfectant, 5 pcs Replacement Bellows Hose - Polyvinylidene fluoride (PVDF) - 1 Bag (5 pcs.)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1